USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NetShelter Metered Rack PDUs
Schneider Eletric AP8866 Picture

AP8866

Schneider Eletric AP8866 Picture
AP8866

Rack PDU 2G, Metered, ZeroU, 17.2kW, 208V, (6) C13 & (12) C19

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.
    Model Name
    Rack PDU 2G, Metered, ZeroU, 17.2kW, 208V, (6) C13 & (12) C19
    Includes
    Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    208V
    Maximum Total Current Draw per Phase
    48 A
    Output Connections
    (12) IEC 320 C19 (Battery Backup) , (6) IEC 320 C13 (Battery Backup)
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    48 A
    Input Connections
    IEC 309 60A 3P+PE
    Cord Length
    6 feet (1.83 meters)
    Number of Power Cords
    1
    Maximum Line Current per phase
    48 A
    Maximum Input Current per phase
    60 A
    Load Capacity
    17300 VA
    Physical
    Net Weight
    20.9 lbs (9.5 kg)
    Maximum Height
    72.0 inches (1829.0 mm)
    Maximum Width
    2.21 inches (56.0 mm)
    Maximum Depth
    2.0 inches (51.0 mm)
    Shipping Weight
    29.8 lbs (13.55 kg)
    Shipping Height
    84.6 inches (2149.0 mm)
    Shipping Width
    8.7 inches (221.0 mm)
    Shipping Depth
    4.41 inches (112.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 131 °F (0 - 55 °C)
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -13 - 149 °F (-25 - 65 °C)
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    EN 55022 Class A , EN 55024 , EN 61000-3-2 , EN 61000-3-3 , FCC Part 15 Class A , ICES-003 , UL Listed , VCCI Class A , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • View more View less

    Documents

    Language
    • English21
    Catalog
    Format
    Size
    Date
    Add to My Documents
    APC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 208 and 415V Compatibility Chart (Version 6)
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    Size zip
    Size 95.8 KB
    Date 3/18/16
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    Rack Power Distribution Unit (PDU) Pocket Guide (Version 2)
    Files in document
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    Size zip
    Size 10.4 MB
    Date 5/14/15
    Files in document
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 8/7/19
    Description
    Security Configuration
    Metered Rack Power Distribution Unit User Guide Firmware Version 6.7.4 (Version 10)
    Description
    Covers the function of the Device interface, the CLI, and the Web UI for both deployment and ongoing system monitoring
    Size pdf
    Size 1.5 MB
    Date 7/23/19
    Description
    Covers the function of the Device interface, the CLI, and the Web UI for both deployment and ongoing system monitoring
    Size pdf
    Size 163 KB
    Date 7/23/19
    Description
    Release Notes
    Release Notes Metered and Switched (AP8xxx) Rack Power Distribution Unit (PDU) v6.4.0 (Version 8)
    Description
    Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
    Size pdf
    Size 58.4 KB
    Date 1/29/16
    Description
    Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
    Rack Power Distribution Unit (PDU) Installation Instructions (Version 3)
    Description
    Includes multi-language installation instructions and DHCP network information for MPO (managed per outlet AP86xx) Rack Power Distribution Units
    Size pdf
    Size 1.1 MB
    Date 3/27/15
    Description
    Includes multi-language installation instructions and DHCP network information for MPO (managed per outlet AP86xx) Rack Power Distribution Units
    Metered Rack Power Distribution Unit (AP88XX) User Guide Firmware Version 5.X.X (Version 4)
    Description
    Covers the physical device interface, the command line interface, and the Web interface for both deployment and ongoing system monitoring.
    Size pdf
    Size 873.4 KB
    Date 1/8/14
    Description
    Covers the physical device interface, the command line interface, and the Web interface for both deployment and ongoing system monitoring.
    Size pdf
    Size 460.5 KB
    Date 7/25/12
    Description
    Security, Configuration
    MIB Reference Guide (Online Guide) (Version 0)
    Description
    Configuration; Operation; Configuration; Operation
    Size pdf
    Size 122.1 KB
    Date 10/20/06
    Description
    Configuration; Operation; Configuration; Operation
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 211.7 KB
    Date 5/8/12
    Description
    Rack PDU, Metered
    AP8866 - Rack PDU 2G, Metered, ZeroU, 17.2kW, 208V, (6) C13 & (12) C19 (Version 0)
    Files in document
    Description
    Power Distribution, Metered Rack PDU
    Size zip
    Size 1.3 MB
    Date 5/8/12
    Files in document
    Description
    Power Distribution, Metered Rack PDU
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Metered Rack Power Distribution Unit (AP8866) Overview and Specifications (Version 2)
    Description
    Includes an illustration with a description of product features as well as electrical, physical, environmental, and compliance specifications.
    Size pdf
    Size 158.3 KB
    Date 8/2/12
    Description
    Includes an illustration with a description of product features as well as electrical, physical, environmental, and compliance specifications.
    APC Rack Power Distribution Unit Plug Information (Version 0)
    Description
    There are a wide-variety of connector form-factors for user power connectivity. This document includes plugs with the most common questions.
    Size pdf
    Size 121.2 KB
    Date 6/28/12
    Description
    There are a wide-variety of connector form-factors for user power connectivity. This document includes plugs with the most common questions.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Exemption Letter (Version 2)
    Description
    CCC Out Of Scope Letter PDUs Metered/Switched
    Size pdf
    Size 4.4 MB
    Date 11/6/18
    Description
    CCC Out Of Scope Letter PDUs Metered/Switched
    ACMA Declaration for AP8866,AP8867,AP8868,AP8886,AP8887,AP8888 (Version 2)
    Description
    This Declaration is required to be filed in Australia to declare compliance with Australian EMC requirements.
    Size pdf
    Size 32.1 KB
    Date 8/21/14
    Description
    This Declaration is required to be filed in Australia to declare compliance with Australian EMC requirements.
    Size pdf
    Size 22.6 KB
    Date 2/17/12
    Description
    VCCI for Metered Rack PDU
    FCC Certificate for Metered Rack PDUs (AP8866, AP8867, AP8868, AP8887, AP8888) (Version 1)
    Description
    FCC Certificate for the Metered Horizontal PDUs
    Size zip
    Size 3.8 MB
    Date 2/14/12
    Description
    FCC Certificate for the Metered Horizontal PDUs
    EMC Approval Certificate for Metered Rack Power Distribution Units (AP8866, AP8867, AP8868, AP8887, AP8888) (Version 1)
    Description
    EMC Approval Certificate for Metered Rack Power Distribution Units (AP8866, AP8867, AP8868, AP8887, AP8888)
    Size pdf
    Size 2 MB
    Date 2/14/12
    Description
    EMC Approval Certificate for Metered Rack Power Distribution Units (AP8866, AP8867, AP8868, AP8887, AP8888)
    UL Approval - High Density 3-phase metered rPDUs AP8864, AP8866, AP8867, AP8868, AP8887, AP8888 (Version 1)
    Description
    Test report and C of C for AP88XX series in the United States and other NAM locations
    Size pdf
    Size 334.3 KB
    Date 2/14/12
    Description
    Test report and C of C for AP88XX series in the United States and other NAM locations
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Rack Power Distribution Unit (PDU) Safety Information (Version 8)
    Description
    Provides the safety information for installation and operation of the Rack PDU.
    Size pdf
    Size 1.8 MB
    Date 4/29/19
    Description
    Provides the safety information for installation and operation of the Rack PDU.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /