USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Cable Management
Schneider Eletric AR8442 Picture

AR8442

Schneider Eletric AR8442 Picture
AR8442

Vertical Cable Organizer, 8 Cable Rings, Zero U

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Occupies one bay of rear Zero U channel.
    Model Name
    Vertical Cable Organizer, 8 Cable Rings, Zero U
    Includes
    Installation guide , Qty 2 - Vertical Cable Organizers
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    4.0 lbs (1.82 kg)
    Maximum Height
    30.16 inches (766.0 mm)
    Maximum Width
    2.17 inches (55.0 mm)
    Maximum Depth
    3.36 inches (85.0 mm)
    Shipping Weight
    4.6 lbs (2.09 kg)
    Shipping Height
    32.78 inches (832.0 mm)
    Shipping Width
    2.5 inches (64.0 mm)
    Shipping Depth
    5.5 inches (140.0 mm)
    Color
    Black
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    AR8442 - Verticle cable organizer, 8 Cable Rings, Zero U(QTY.1) (Version 2)
    Files in document
    pdf
    399.3 KB
    Description
    Rack and Enclosure Accessories, Cable Management
    Size zip
    Size 1.6 MB
    Date 1/21/14
    Files in document
    pdf
    399.3 KB
    Description
    Rack and Enclosure Accessories, Cable Management
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Vertical Cable Organizer (Sheet) (Version 1)
    Files in document
    pdf
    521.7 KB
    zip
    89.1 KB
    Description
    Installation
    Size zip
    Size 610.9 KB
    Date 3/30/16
    Files in document
    pdf
    521.7 KB
    zip
    89.1 KB
    Description
    Installation
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Size pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    Size zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /