USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Back-UPS Pro
Schneider Eletric BN1500M2 Picture

BN1500M2

Schneider Eletric BN1500M2 Picture
BN1500M2

Back UPS PRO BN 1500VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Back UPS PRO BN 1500VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface
    Includes
    USB cable , User Manual , Coaxial cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    United States
    Output
    Output Power Capacity
    900 Watts / 1500 VA
    Max Configurable Power (Watts)
    900 Watts / 1500 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Surge Protection) , (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    12 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC161
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    1080 Joules
    Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
    Data Line Protection
    Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , RJ45 10/100/1000 Base-T Ethernet protection
    Physical
    Maximum Height
    10.24 inches (260.0 mm)
    Maximum Width
    3.94 inches (100.0 mm)
    Maximum Depth
    14.49 inches (368.0 mm)
    Net Weight
    25.13 lbs (11.4 kg)
    Shipping Weight
    30.86 lbs (14.0 kg)
    Shipping Height
    14.96 inches (380.0 mm)
    Shipping Width
    9.49 inches (241.0 mm)
    Shipping Depth
    19.7 inches (500.0 mm)
    Master Carton Units
    1.0
    Master Carton Weight
    14.0 kg
    Color
    Black
    SCC Codes
    1073130433537 2
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 104 °F (-15 - 40 °C)
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-10000 feet (0-3000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    ENERGY STAR V2.0 (USA) , FCC Part 15 Class B , NOM , TUV C-US certified
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $250000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    • Spanish
    • French
    User guide
    Date
    Size
    Add to My Documents
    Back-UPS Pro BN 1100/1350/1375/1400/1500 M2 / M2-CA (Version 0)
    Back-UPS Pro BN 1100/1350/1375/1400/1500 M2 / M2-CA (Version 0)
    Back-UPS Pro BN 1100/1350/1375/1400/1500 M2 / M2-CA (Version 0)
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS Pro BN: BN1100M2, BN1350M2, BN1500M2 Brochure (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    cTUVus approval for Back UPS PRO (Version 0)
    FCC Part 15B for Back UPS PRO (Version 0)
    Date 9/10/17
    Size 1.8 MB
    Energy Efficiency Certification - ENERGY STAR For UPS V2.0 (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /