Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric BTL300WNCS2M35 Picture
Discontinued

BTL300WNCS2M35

Product Logo
Schneider Eletric BTL300WNCS2M35 Picture
Discontinued
BTL300WNCS2M35
Product Logo

LIMIT SWITCH 600VAC 10AMP TYPE L OPTIONS

Show more characteristics
BTL300WNCS2M35  has not been replaced. Please contact your customer care center for more information.
  • 517.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22426-LIMIT SWITCHES,TYPE L
    Discount Schedule
    DS1
    GTIN
    00785901644675
    Package weight(Lbs)
    24.00 oz (680.389 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BTL300WNCS2M35 : BTL300WNCS2M35_ROHS_DECLARATION
    Description
    BTL300WNCS2M35_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    BTL300WNCS2M35_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BTL300WNCS2M35 : BTL300WNCS2M35_REACH_DECLARATION
    Description
    BTL300WNCS2M35_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    BTL300WNCS2M35_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /