USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric DE9RA1012 Picture

DE9RA1012

Schneider Eletric DE9RA1012 Picture
DE9RA1012

Preventa Safety detection -1/2' NPT conduit adaptor- for plastic switch XCSPA

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    17.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Adaptor
    accessory / separate part designation
    1/2" NPT conduit adaptor
    product compatibility
    XCSTE.
    XCSPA.
    XCSTA.
    accessory / separate part destination
    Plastic guard switch
    sale per indivisible quantity
    10
    Complementary
    net weight
    0.11 lb(US) (0.048 kg)
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    00785901908883
    Package weight(Lbs)
    0.05 kg (0.11 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 21: Limit Switches (Version 1.0)
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 6.9 MB
    Date 5/12/19
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Preventa Safety detection -1/2' NPT conduit adaptor- for plastic switch XCSPA
    Description
    Preventa Safety detection -1/2' NPT conduit adaptor- for plastic switch XCSPA
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Preventa Safety detection -1/2' NPT conduit adaptor- for plastic switch XCSPA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Preventa Safety detection -1/2' NPT conduit adaptor- for plastic switch XCSPA
    Description
    Preventa Safety detection -1/2' NPT conduit adaptor- for plastic switch XCSPA
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Preventa Safety detection -1/2' NPT conduit adaptor- for plastic switch XCSPA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /