Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Eletric FTG9 Picture

FTG9

Green premium brand logo
Schneider Eletric FTG9 Picture
FTG9
Green premium brand logo

pressure switch FTG 4.6 bar - fixed scale 1 threshold - 2NC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 86.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    pressure sensor type
    Electromechanical pressure sensor
    pressure sensor name
    FTG
    pressure sensor size
    66.72 psi (4.6 bar)
    fluid connection type
    R 1/4 (male) ISO 7
    controlled fluid
    Fresh water 32…158 °F (0…70 °C))
    Sea water 32…158 °F (0…70 °C))
    cable entry
    2 cable entries with grommet
    contacts type and composition
    2 NC snap action
    product specific application
    -
    pressure switch type of operation
    Detection of single threshold
    Line Rated Current
    10 A 250 V AC EN 60730-1
    electrical connection
    Screw-clamp terminals 1 x 1...2 x 2 mm²
    short-circuit protection
    20 A cartridge fuse gG
    scale type
    Fixed differential
    setting
    Internal
    local display
    Without
    electrical circuit type
    Power circuit
    Complementary
    materials in contact with fluid
    Zinc plated steel
    Nylon 6/6
    Nitrile
    enclosure material
    PS
    operating position
    Any position
    motor power kW
    0.75 kW 1 hp 110 V AC, 1 phase
    1.1 kW 1.5 hp 110 V AC, 3 phase
    1.5 kW 2 hp 400 V AC, 1 phase
    1.1 kW 1.5 hp 230 V AC, 1 phase
    1.5 kW 2 hp 230 V AC, 3 phase
    1.5 kW 2 hp 400 V AC, 3 phase
    adjustable range of switching point on falling pressure
    4.35…44.96 psi (0.3…3.1 bar)
    adjustable range of switching point on rising pressure
    20.31…66.72 psi (1.4…4.6 bar)
    maximum permissible accidental pressure
    116.03 psi (8 bar)
    maximum permissible pressure - per cycle
    83.40 psi (5.75 bar)
    destruction pressure
    290.08 psi (20 bar)
    pressure actuator
    Diaphragm
    electrical durability
    40000 cycles 10 cyc/mn
    mechanical durability
    400000 cycles
    terminal block type
    4 terminals
    natural differential at low setting
    15.95 psi (1.1 bar)
    natural differential at middle setting
    18.85 psi (1.3 bar)
    natural differential at high setting
    21.76 psi (1.5 bar)
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    500 V EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    Net Weight
    0.75 lb(US) (0.34 kg)
    repeat accuracy
    2 %
    terminals description ISO n°1
    (1-2)NC
    (3-4)NC
    Maximum Depth
    4.02 in (102 mm)
    height
    4.13 in (105 mm)
    Maximum Width
    2.83 in (72 mm)
    Environment
    standards
    EN/IEC 60730
    CE
    ambient air temperature for operation
    32…113 °F (0…45 °C)
    ambient air temperature for storage
    -22…176 °F (-30…80 °C)
    protective treatment
    TC
    electrical shock protection class
    Class I IEC 536
    IP degree of protection
    IP20 EN/IEC 60529
    Ordering and shipping details
    Category
    18407 - WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110524376
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01 lb(US) (0.00 kg)
    Returnability
    No
    Country of origin
    MX
    Packing Units
    Package 1 Height
    0.720 dm
    Package 1 width
    1.030 dm
    Package 1 Length
    1.050 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 22: Pressure, Vacuum, and Float Switches (Version 1.0)
    Description
    Digest 178 Catalog Section 22 contains selection information for pressure switches, vacuum switches, float switches, pressure sensors, and accessories and renewal parts. Replaces Digest 177 section 22; 0100CT1501_SEC-22
    prp.document.label.format pdf
    Size 3.2 MB
    Date 8/17/20
    Description
    Digest 178 Catalog Section 22 contains selection information for pressure switches, vacuum switches, float switches, pressure sensors, and accessories and renewal parts. Replaces Digest 177 section 22; 0100CT1501_SEC-22
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Description
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    prp.document.label.format pdf
    Size 23.7 MB
    Date 6/14/16
    Description
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    Square D Pumptrol Pressure and Float Switches Catalog (Version 1.0)
    Description
    This catalog includes selection information for Pumptrol commercial pressure switches, and electro-mechanical pressure switches, and open tank float switches and closed tank float switches. Classes 9013 9036, 9037, and 9038. Open tank float switches and closed tank float switches.
    prp.document.label.format pdf
    Size 9 MB
    Date 3/16/11
    Description
    This catalog includes selection information for Pumptrol commercial pressure switches, and electro-mechanical pressure switches, and open tank float switches and closed tank float switches. Classes 9013 9036, 9037, and 9038. Open tank float switches and closed tank float switches.
    prp.document.label.format pdf
    Size 23.5 MB
    Date 6/14/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 549.6 KB
    Date 1/9/19
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 182.8 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FTG9 : pressure switch FTG 4.6 bar - fixed scale 1 threshold - 2NC
    Description
    pressure switch FTG 4.6 bar - fixed scale 1 threshold - 2NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/20/20
    Description
    pressure switch FTG 4.6 bar - fixed scale 1 threshold - 2NC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    Connections



  • Performance Curves

    Curves
    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    (2)
    Non adjustable value