USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all GJL Mag-Gard Molded Case Circuit Breakers
Schneider Eletric GJL36020 Picture
Discontinued

GJL36020

Product Logo
Schneider Eletric GJL36020 Picture
Discontinued
GJL36020
Product Logo

MOLDED CASE CB 600Y/347V 20A

Show more characteristics
GJL36020GJL36020  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,991.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    HACR rated
    module type
    G-frame
    range of product
    Powerpact
    Complementary
    rated current
    20 A
    [Ue] rated operational voltage
    600Y/347 V AC
    480 V AC
    AWG gauge
    AWG 8...AWG 1/0 aluminium
    AWG 14...AWG 1/0 copper
    breaking capacity
    100 kA 240 V
    65 kA 480 V
    18 kA 600Y/347 V
    electrical connection
    Lugs line
    Lugs load
    magnetic tripping current
    600…1200 A
    mounting mode
    Unit mount
    number of poles
    3
    net weight
    1.36 kg (3 lb(US))
    protection type
    Short-circuit
    Overload
    Environment
    product certifications
    IEC
    CSA
    UL listed
    Ordering and shipping details
    Category
    00924-GJL THERM-MAG AND MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901848998
    Package weight(Lbs)
    3.00 lb(US) (1.361 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 889.2 KB
    Date 4/27/09
    Files in document
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /