USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric LC2D18REQ3827G19 Picture

LC2D18REQ3827G19

Green premium brand logo
Schneider Eletric LC2D18REQ3827G19 Picture
LC2D18REQ3827G19
Green premium brand logo

REVERSING CONTACTOR 575VAC IEC SPECIAL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    577.50 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    18486 - INDUSTRIAL APPS-NON-NEGOTIABLE-I12
    Discount Schedule
    I12
    GTIN
    00785901223313
    Package weight(Lbs)
    1.72 kg (3.8 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REVERSING CONTACTOR 575VAC IEC SPECIAL
    Description
    REVERSING CONTACTOR 575VAC IEC SPECIAL
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    REVERSING CONTACTOR 575VAC IEC SPECIAL
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Description
    TeSys D Contactors AC 09 to 18A
    Size pdf
    Size 157.9 KB
    Date 4/28/16
    Description
    TeSys D Contactors AC 09 to 18A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REVERSING CONTACTOR 575VAC IEC SPECIAL
    Description
    REVERSING CONTACTOR 575VAC IEC SPECIAL
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    REVERSING CONTACTOR 575VAC IEC SPECIAL
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    Size pdf
    Size 132 KB
    Date 4/28/16
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    REVERSING CONTACTOR 575VAC IEC SPECIAL
    Description
    REVERSING CONTACTOR 575VAC IEC SPECIAL
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    REVERSING CONTACTOR 575VAC IEC SPECIAL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /