Schneider Electric USA Website

Welcome to our website.

Select your location

View all Busway Power Distribution
Schneider Eletric PB225AEC Picture

PB225AEC

Schneider Eletric PB225AEC Picture
The maximum number of products that can be compared is 4

  • Overview
    Description
    Cover each end of the busway straight run. Must be ordered in multiples of 2.
    Model Name
    PB Busway End Closure, 600V max
    Standard Lead Time
    Usually Ships within 3 Weeks
    Product Distribution
    Canada , United States
    Physical
    Net Weight
    3.0 lbs (1.36 kg)
    Maximum Height
    7.7 inches (196.0 mm)
    Maximum Width
    6.0 inches (152.0 mm)
    Maximum Depth
    2.92 inches (74.0 mm)
    Shipping Weight
    3.3 lbs (1.5 kg)
    Shipping Height
    9.12 inches (232.0 mm)
    Shipping Width
    5.56 inches (141.0 mm)
    Shipping Depth
    8.0 inches (203.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    14 - 104 °F (-10 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -22 - 158 °F (-30 - 70 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 feet (0-4500 meters)
    Conformance
    Standard warranty
    1 year (parts only)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Size pdf
    Size 1.9 MB
    Date 9/13/19
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    User guide
    Format
    Size
    Date
    Add to My Documents
    iBusway for Data Center Installation: Powerbus Plug-in Busway Straight Sections and Feed Units (100-400A) (Version 0)
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    Size pdf
    Size 1.3 MB
    Date 7/25/14
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    CAD
    Format
    Size
    Date
    Add to My Documents
    BUSWAY END CLOSURE 225A 600V (Version 1.0)
    Files in document
    dwf
    73 KB
    dwg
    1.1 MB
    dxf
    6.7 MB
    pdf
    144.2 KB
    Size zip
    Size 8 MB
    Date 2/6/18
    Files in document
    dwf
    73 KB
    dwg
    1.1 MB
    dxf
    6.7 MB
    pdf
    144.2 KB
    PB4A225A - iBusway for Data Center System,straight length & Accessories,225A,600V (Version 0)
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    Size zip
    Size 9.4 MB
    Date 9/30/14
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Technical Specifications iBusway for Data Center Power Distribution (Version 1)
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    Size pdf
    Size 432.5 KB
    Date 8/8/14
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Powerbus™ Indoor Plug-In Busway (Version 2.2)
    Description
    This document provides instructions to handle, store, install, operate, and maintain Powerbus™ indoor busway equipment.
    Size pdf
    Size 1.4 MB
    Date 12/27/13
    Description
    This document provides instructions to handle, store, install, operate, and maintain Powerbus™ indoor busway equipment.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /