USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Busway Power Distribution
Schneider Eletric PB225EC Picture

PB225EC

Schneider Eletric PB225EC Picture
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Cover each end of the busway straight run. Must be ordered in multiples of 2.
    Model Name
    PB Busway End Closure, 225A
    Standard Lead Time
    Usually Ships within 3 Weeks
    Product Distribution
    Canada , United States
    Input
    Nominal Input Voltage
    240V
    Physical
    Net Weight
    3.0 lbs (1.36 kg)
    Maximum Height
    7.7 inches (196.0 mm)
    Maximum Width
    6.0 inches (152.0 mm)
    Maximum Depth
    2.92 inches (74.0 mm)
    Shipping Weight
    3.3 lbs (1.5 kg)
    Shipping Height
    9.12 inches (232.0 mm)
    Shipping Width
    5.56 inches (141.0 mm)
    Shipping Depth
    8.0 inches (203.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    14 - 104 °F (-10 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -22 - 158 °F (-30 - 70 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 feet (0-4500 meters)
    Conformance
    Approvals
    UL Listed
    Standard warranty
    1 year (parts only)
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Size pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    CAD
    Format
    Size
    Date
    Add to My Documents
    BUSWAY END CLOSURE 225 A (Version 1.0)
    Files in document
    dwf
    35.2 KB
    dwg
    519.3 KB
    dxf
    3 MB
    pdf
    64.2 KB
    Size zip
    Size 3.6 MB
    Date 2/6/18
    Files in document
    dwf
    35.2 KB
    dwg
    519.3 KB
    dxf
    3 MB
    pdf
    64.2 KB
    PB4A225 - iBusway for Data Center System,straight length & Accessories,225A,240V (Version 1)
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    Size zip
    Size 10.7 MB
    Date 2/8/13
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PB busway end closure 225A black
    Description
    PB busway end closure 225A black
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PB busway end closure 225A black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PB busway end closure 225A black
    Description
    PB busway end closure 225A black
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PB busway end closure 225A black
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PB busway end closure 225A black
    Description
    PB busway end closure 225A black
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PB busway end closure 225A black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /