Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Powerbus Busway
Schneider Eletric PBPEDU4A100COOL620M1 Picture

PBPEDU4A100COOL620M1

Green premium brand logo
Schneider Eletric PBPEDU4A100COOL620M1 Picture
PBPEDU4A100COOL620M1
Green premium brand logo

Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,278.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plug-in unit
    range of product
    Powerbus
    Complementary
    Line Rated Current
    100 A
    [Ue] rated operational voltage
    208Y/120 V AC
    Busbar Configuration
    4A L1 + L2 + N + L3
    Number of Phases
    3 phase
    wiring configuration
    4-wire (100 percent neutral)
    Circuit Breaker Type
    EDU, 20 A, 2 1 breaker
    Number of Receptacles
    PM5350 meter
    cable length
    Drop cable 3 ft (0.91 m)
    connector type
    L6-20
    Environment
    NEMA Enclosure Rating
    NEMA 1
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    20172 - 100A & 225A PLUGS PLUG-IN UNITS
    Discount Schedule
    PE8
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PBPEDU4A100COOL620M1 : Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER
    Description
    Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PBPEDU4A100COOL620M1 : Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER
    Description
    Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PBPEDU4A100COOL620M1 : Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER
    Description
    Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Busway Circuit Breaker Plug-in Unit 20A 208Y/120V 4A 3FT CORD L6-20 W/METER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /