USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AccuSine PCS+
Schneider Eletric PCSP200D2N2 Picture

PCSP200D2N2

Product Logo
Schneider Eletric PCSP200D2N2 Picture
PCSP200D2N2
Product Logo

Active harmonic filter 200 amp 208-240 VAC N2 Enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    82,746.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    AccuSine
    product name
    AccuSine PCS+
    product or component type
    Active harmonic filter
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    208…240 V AC
    network frequency
    50/60 Hz +/- 3 % auto sensing
    maximum permissible voltage
    1.1 x Un
    Neutral correction
    Not provided
    RMS output current rating
    200 A
    reactive power rating
    83.1 kvar 240 V AC 50/60 Hz
    Operating modes
    Mains current balancing
    Power factor correction
    Harmonic cancellation
    Installation location
    Indoor
    enclosure mounting
    Floor-standing
    protection type
    Circuit breaker protection
    Disconnect type
    Door-interlocked with rotary handle
    Interrupt capacity
    200 kA
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC, class A EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Top or bottom
    Environment
    Enclosure degree of protection
    UL type 2
    environmental characteristic
    Operating 3C2 IEC 60721-3-3
    Operating 3S2 IEC 60721-3-3
    Storage 3C3 IEC 60721-3-3
    Storage 3S3 IEC 60721-3-3
    operating altitude
    <= 3280.84 ft (1000 m) 1 % per 100 m
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    32…122 °F (0…50 °C) maximum with current derating of 2 % per °C
    relative humidity
    0…95 %
    PCBA protection
    Conformal coated
    standards
    EN 61000-6-4
    CSA C22.2 No 14
    EN 60439-1
    UL 508
    UL 60947-1
    CSA C22.2 No 60947-1-07
    product certifications
    RCM
    CE
    CULus
    ABS
    ambient air temperature for storage
    -4…140 °F (-20…60 °C)
    net weight
    782.64 lb(US) (355 kg)
    height
    82.68 in (2100 mm)
    width
    35.43 in (900 mm)
    color
    Light grey RAL 7035)
    depth
    23.62 in (600 mm)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    Package weight(Lbs)
    487.61 kg (1075 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP200D2N2_ROHS_CHINA_DECLARATION
    Description
    PCSP200D2N2_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    PCSP200D2N2_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP200D2N2_ROHS_DECLARATION
    Description
    PCSP200D2N2_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    PCSP200D2N2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP200D2N2_REACH_DECLARATION
    Description
    PCSP200D2N2_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    PCSP200D2N2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /