Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modular Power Accessories
Schneider Eletric PDX520IEC309L-3C19 Picture

PDX520IEC309L-3C19

Schneider Eletric PDX520IEC309L-3C19 Picture
PDX520IEC309L-3C19

APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19
    Includes
    Installation guide
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Canada , Japan , United States
    Output
    Nominal Output Voltage
    230V
    Maximum Total Current Draw per Phase
    20 A
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    60 Hz
    Input Connections
    IEC 309 20A 3P+N+E
    Acceptable Input Voltage
    200-240 VAC
    Physical
    Net Weight
    3.96 lbs (1.8 kg)
    Maximum Height
    5.98 inches (152.0 mm)
    Maximum Width
    17.02 inches (432.0 mm)
    Maximum Depth
    15.98 inches (406.0 mm)
    Shipping Weight
    5.5 lbs (2.5 kg)
    Shipping Height
    5.98 inches (152.0 mm)
    Shipping Width
    17.02 inches (432.0 mm)
    Shipping Depth
    15.98 inches (406.0 mm)
    Conformance
    Approvals
    UL Listed
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    IEC309 to 3 x C-19 Connector Cable Installation Sheet (Version 0)
    Description
    Splitter Cable for Blade Servers Installation Instructions
    Size pdf
    Size 196.7 KB
    Date 5/19/09
    Description
    Splitter Cable for Blade Servers Installation Instructions
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /