USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all All-in-one module
Schneider Eletric PFMIEC090D1N11C Picture

PFMIEC090D1N11C

Schneider Eletric PFMIEC090D1N11C Picture
PFMIEC090D1N11C

Prefabricated All in One IT Module 90kW 480V/60Hz with Modular Distribution

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated All in One IT Module 90kW 480V/60Hz with Modular Distribution
    Includes
    Integrated network management
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Configured Power
    90000
    Nominal Output Voltage
    208 3PH
    kW per Rack
    8.2 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Bypass
    Internal Bypass (Automatic and Manual)
    Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Waveform Type
    Sine wave
    Input
    Input Frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    408 - 552 (480) V
    Input voltage adjustable range for mains operation
    408 - 552 (480V)V V
    Batteries & Runtime
    Battery Type
    VRLA
    Physical
    Maximum Height
    142.84 inches (3628.0 mm)
    Maximum Width
    153.94 inches (3910.0 mm)
    Maximum Depth
    539.37 inches (13700.0 mm)
    Net Weight
    59300.0 lbs (26898.01 kg)
    Shipping Height
    142.84 inches (3628.0 mm)
    Shipping Width
    137.81 inches (3500.0 mm)
    Shipping Depth
    539.37 inches (13700.0 mm)
    Rack Height
    42 U
    Rack Free Space
    462 U
    Number of Racks
    11
    Color
    White
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Prefabricated Data Center Modules (Version 0)
    Files in document
    pdf
    401.6 KB
    pdf
    401.6 KB
    Description
    Overview of the Prefabricated Data Center Portfolio and value message
    Size zip
    Size 803.1 KB
    Date 9/12/16
    Files in document
    pdf
    401.6 KB
    pdf
    401.6 KB
    Description
    Overview of the Prefabricated Data Center Portfolio and value message
    User guide
    Format
    Size
    Date
    Add to My Documents
    Prefabricated Data Center IT Module User Manual (Version 1)
    Files in document
    pdf
    121.2 KB
    pdf
    121.2 KB
    Description
    User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
    Size zip
    Size 242.5 KB
    Date 10/11/17
    Files in document
    pdf
    121.2 KB
    pdf
    121.2 KB
    Description
    User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
    90kW Prefabricated Data Center All-In-One Module Site Planning Guide - NAM (Version 0)
    Description
    SIte Planning Guide for All-In-One Single Bay Data Center Module
    Size pdf
    Size 1.5 MB
    Date 10/18/13
    Description
    SIte Planning Guide for All-In-One Single Bay Data Center Module
    CAD
    Format
    Size
    Date
    Add to My Documents
    90kW Prefabricated Data Center All-in-one Module PDU Mechanical Assembly - 480V/208V 60Hz (Version 0)
    Files in document
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    Size zip
    Size 8.9 MB
    Date 3/15/19
    Files in document
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    Model - 90kW Prefabricated Data Center All-In-One Module PDU 3D Model - NAM (Version 1)
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    Size pdf
    Size 12.7 MB
    Date 10/28/14
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    90kW Prefabricated Data Center All-In-One Module PDU Electrical One-Line - NAM (Version 1)
    Files in document
    pdf
    78 KB
    zip
    509.6 KB
    Description
    Prefabricated Data Center IT Module, One Line
    Size zip
    Size 587.6 KB
    Date 10/28/14
    Files in document
    pdf
    78 KB
    zip
    509.6 KB
    Description
    Prefabricated Data Center IT Module, One Line
    Brochure
    Format
    Size
    Date
    Add to My Documents
    90kW Prefabricated Data Center All In One Module PDU Data Sheet - NAM (Version 1)
    Description
    Single Page Technical Specification Sheet of Single Bay Prefabricated IT Module
    Size pdf
    Size 441.7 KB
    Date 11/21/14
    Description
    Single Page Technical Specification Sheet of Single Bay Prefabricated IT Module
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    90kW Prefabricated Data Center All In One IT Module PDU Technical Specification - NAM (Version 0)
    Files in document
    pdf
    647.1 KB
    zip
    947.9 KB
    Description
    Prefabricated Data Center IT Module - Techcnical Specification
    Size zip
    Size 1.6 MB
    Date 10/11/17
    Files in document
    pdf
    647.1 KB
    zip
    947.9 KB
    Description
    Prefabricated Data Center IT Module - Techcnical Specification
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /