Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric PGF36025U64AE1 Picture

PGF36025U64AE1

Product Logo
Schneider Eletric PGF36025U64AE1 Picture
PGF36025U64AE1
Product Logo

Molded Case Circuit Breaker 600V 250A, Modbus connection

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    250 A
    Line Rated Current
    250 A
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    trip unit technology
    Electronic, power, Micrologic 6.0 P, LSIG
    Complementary
    product certifications
    CSA
    IEC
    UL listed
    [Ue] rated operational voltage
    600 V AC
    module type
    P-Frame
    mounting location
    Busbar
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    G
    electrical connection
    Busbar connection line
    Busbar connection load
    continuous current rating
    80 %
    device short name
    A
    communication interface
    Modbus
    height
    326.64 mm (12.86 in)
    depth
    204.47 mm (8.05 in)
    width
    210.06 mm (8.27 in)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    8.85…11.51 lbf.in (1.0…1.3 N.m)
    Ordering and shipping details
    Package weight(Lbs)
    32.00 lb(US) (14.515 kg)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /