Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 9998 & 9999 Control Accessories
Schneider Eletric PL340WDL2M7 Picture
Discontinued

PL340WDL2M7

Product Logo
Schneider Eletric PL340WDL2M7 Picture
Discontinued
PL340WDL2M7
Product Logo

LIMIT SWITCH

Show more characteristics
PL340WDL2M7  has not been replaced. Please contact your customer care center for more information.
  • 484.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    L
    series name
    Severe duty
    Complementary
    Line Rated Current
    20 A
    AWG gauge
    AWG 12 1
    AWG 14 2
    body material
    Cast aluminium
    contact code designation
    A600
    P600
    contact operation
    Double-break isolated
    contacts material
    Silver alloy (Ag/Ni)
    contact operation
    Snap action
    function available
    Two circuit - dual operation
    material
    Metal front cover
    mounting support
    panel
    switch function
    2-pole switch
    torque value
    190 ozf.in
    connector type
    4 pins male
    Environment
    ambient air temperature for operation
    0…200 °F (-18…93 °C)
    NEMA degree of protection
    NEMA 1/4/13
    product certifications
    CSA LR25490 class 3211 03
    UL listed file E42259 CCN NKCR
    CE
    vibration resistance
    30 gn 10…55 Hz)
    Ordering and shipping details
    Category
    22426-LIMIT SWITCHES,TYPE L
    Discount Schedule
    DS1
    GTIN
    00785901711179
    Returnability
    No
    Country of origin
    MX