Power Mount PoE Wired for Apple HomeView

SAH111111

Product or Component Type:

Are you a Consumer? Check your dedicated Site
Product availability: Stock - Normally stocked in distribution facility
notification_ok
One cable, two jobs: Power and wired networking over a single, hidden Ethernet run
notification_ok
Always connected: Power over Ethernet keeps Apple HomeView online, no Wi-Fi needed
notification_ok
Rock-solid hold: Keeps Apple HomeView firmly in place on the wall
notification_ok
Clean in-wall install: Fits new or existing single-gang boxes for a seamless look
notification_ok
Built for modern homes: Works with a PoE switch and Ethernet run, common in new builds

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
9 896 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
21
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings