Power Mount AC Wired for Apple HomeView

SAH111211

Product or Component Type:

Are you a Consumer? Check your dedicated Site
Product availability: Stock - Normally stocked in distribution facility
notification_ok
Made for Apple HomeView: One of just three official Schneider Home Power Mounts
notification_ok
Hardwired, always-on power: Up to 30W straight from the wall with no adapters or visible cables
notification_ok
Secure magnetic hold: Precision magnets snap Apple HomeView into place and hold it tight
notification_ok
Clean in-wall install: Fits new or existing single-gang boxes, right where you need it
notification_ok
Professional wiring: A qualified electrician handles it. Safe, code-compliant, worry-free

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
9 772 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
21
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings