Schneider Home Smart Thermostat

SAH231111

Are you a Consumer? Check your dedicated Site
Product availability: Stock - Normally stocked in distribution facility
notification_ok
Easy-to-read LCD: Simple controls that wake as you approach and dim when you leave
notification_ok
One-tap setup: Just bring your iPhone close and you’re ready to go
notification_ok
Adaptive Temperature: Auto-adjusts for home, asleep, or away, saving energy as you go
notification_ok
Clean Energy Guidance: Grid forecasts show when cleaner electricity is available
notification_ok
Guided installation: Fits most 24V HVAC systems, with auto wire detection to guide you

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
106 kg CO2 eq.
Use Better
Average percentage of recycled plastic content
information_stroke
Minimum post-consumer or post-industrial recycled thermoplastic content out of the total mass of plastic in the product.
15 %
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
27
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings