USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSM1A145BD Picture

SSM1A145BD

Green premium brand logo
Schneider Eletric SSM1A145BD Picture
SSM1A145BD
Green premium brand logo

solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    55.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    device short name
    SSM1
    Number of phases
    1 phase
    Complementary
    mounting support
    Symmetrical DIN rail
    Line Rated Current
    45 A
    output voltage
    24...280 V AC
    [Uc] control circuit voltage
    3...32 V DC
    contacts type and configuration
    1 NO
    tightening torque
    0.6...0.7 N.m input
    1.36...1.7 N.m output
    connections - terminals
    Screw terminals 1 x 0.2...1 x 3.3 mm², AWG 24...AWG 12) input
    Screw terminals 1 x 0.2...1 x 8.4 mm², AWG 24...AWG 8) output
    maximum capacitance
    8 pF input/output
    insulation resistance
    1000 MOhm 500 V DC
    local signalling
    Input status LED green)
    switching voltage
    1 V DC turn-off
    3 V DC turn-on
    input current
    14…17 mA
    solid state output type
    SCR output
    Zero voltage switching
    load current
    0.15…45 A
    transient overvoltage
    600 V
    surge current
    625 A 16.6 ms
    maximum voltage drop
    <1.6 V on-state
    maximum I²t for fusing
    1620 A².s 8.3 ms
    maximum leakage current
    10 mA off-state
    dV/dt
    500 V/µs off-state at maximum voltage
    response time
    0.5 cycle turn-on)
    0.5 cycle turn-off)
    overvoltage category
    III
    net weight
    1.05 lb(US) (0.476 kg)
    Environment
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    pollution degree
    2
    standards
    IEC 60950-1
    CSA C22.2 No 14
    UL 508
    product certifications
    CSA
    UL
    EAC
    marking
    CSA
    EAC
    UL
    CE
    IP degree of protection
    IP20
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901325536
    Package weight(Lbs)
    0.52 kg (1.15 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 12/14/18
    Size pdf
    Size 4.9 MB
    Date 12/14/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    Size pdf
    Size 1.8 MB
    Date 7/17/15
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    CSA Certificate SSL1 SSM1 SSM3 SSP1 (Version 1.0)
    Description
    MC257594_Class 3211-07_SSR
    Size htm
    Size 207 B
    Date 5/18/15
    Description
    MC257594_Class 3211-07_SSR
    UL Recognized SSM1 SSL1 SSLM1 (Version 1.0)
    Files in document
    pdf
    476.2 KB
    pdf
    478.9 KB
    Description
    NRNT2_NRNT8_E173076_SSR SSLM1 - IO modules
    Size zip
    Size 955.1 KB
    Date 5/6/15
    Files in document
    pdf
    476.2 KB
    pdf
    478.9 KB
    Description
    NRNT2_NRNT8_E173076_SSR SSLM1 - IO modules
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 239.3 KB
    Date 3/1/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A
    Description
    solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A
    Description
    solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A
    Description
    solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    solid state relay - DIN rail mount - input 3-32Vdc, output 24-280Vac, 45A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    (1) Top view

    (2) Side view

    (3) Front view


  • Performance Curves

    Derating Curves


    A :
    Load Current (Amperes)
    B :
    Ambient Temperature (°C)


Compare products: /