USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XCKP2118D44RB Picture

XCKP2118D44RB

Schneider Eletric XCKP2118D44RB Picture
XCKP2118D44RB

XCKP2118D44 with head and lever rotation

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    67.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22418 - LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    GTIN
    03389119073851
    Package weight(Lbs)
    0.13 kg (0.29 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKP2118D44 with head and lever rotation
    Description
    XCKP2118D44 with head and lever rotation
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    XCKP2118D44 with head and lever rotation
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /