Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric XCKP2125P20 Picture

XCKP2125P20

Schneider Eletric XCKP2125P20 Picture
XCKP2125P20

LIMIT SW NCNO SNAP & E01 &Y25 M20

Show more characteristics
  • 50.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22418-LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    GTIN
    03389119078078
    Package weight(Lbs)
    3.52 oz (99.790 g)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKP2125P20 : LIMIT SW NCNO SNAP & E01 &Y25 M20
    Description
    LIMIT SW NCNO SNAP & E01 &Y25 M20
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    LIMIT SW NCNO SNAP & E01 &Y25 M20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /