USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric XCRT315 Picture

XCRT315

Green premium brand logo
Schneider Eletric XCRT315 Picture
XCRT315
Green premium brand logo

limit switch XCRT - polyester enclosure stainless steel roller with lever - 2C/O

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,453.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    For conveyor belt shift monitoring
    device short name
    XCRT
    sensor design
    -
    body type
    Fixed
    head type
    Rotary head
    material
    Polyester
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return roller stainless steel with lever
    type of approach
    Lateral approach, 2 directions
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    number of poles
    2
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    contact block per direction [control circuit]
    2 per direction
    positive opening
    Without
    Complementary
    body material
    Polyester
    switch actuation
    By conveyor belt
    cable entry
    1 entry tapped for Pg 13.5 cable gland 0.35…0.47 in (9…12 mm) NF C 68-300
    contacts insulation form
    Za
    number of steps
    2
    minimum torque for tripping
    8.85 lbf.in (1 N.m)
    minimum actuation speed
    0.01 m/min
    tripping angle
    10 ° fault signalling
    18 ° stopping of the conveyor belt
    maximum displacement angle
    -70 °
    70 °
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 VUL 508
    500 V 3)IEC 60947-1
    500 V 3)VDE 0110
    300 VCSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, inductive, 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive, 24 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive, 48 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    300000 cycles
    width
    3.35 in (85 mm)
    height
    3.74 in (95 mm)
    depth
    2.95 in (75 mm)
    net weight
    2.55 lb(US) (1.155 kg)
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    Environment
    shock resistance
    30 gn 18 ms IEC 60068-2-27
    vibration resistance
    9 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP65 IEC 60529
    overvoltage category
    Class I IEC 61140
    Class I NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    standards
    IEC 60204-1
    NF C 79-130
    IEC 60947-5-1
    CSA C22.2 No 14
    EN 60204-1
    EN 60947-5-1
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    03389110660982
    Package weight(Lbs)
    0.16 kg (0.36 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • Chinese4
    • French6
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCRT315: limit switch XCRT - polyester enclosure stainless steel roller with lever - 2C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XCRT315: limit switch XCRT - polyester enclosure stainless steel roller with lever - 2C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 10/17/18
    Description
    Certificate for China compulsory product certification
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRT315_ROHS_DECLARATION
    Description
    XCRT315_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    XCRT315_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 281.4 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRT315_REACH_DECLARATION
    Description
    XCRT315_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    XCRT315_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    70° max.
    (2)
    1 plain entry for Pg 13.5 cable gland


  • Connections and Schema

    Wiring Diagram
    2 Single-pole CO Snap Action


    (A)
    1st contact
    (B)
    2nd contact

    2 Single-pole CO Snap Action


    (A)
    1st contact
    (B)
    2nd contact


  • Technical Description

    Functionnal Diagram


    (A)
    1st contact
    (B)
    2nd contact
    (1)
    Closed
    (2)
    Open
    (3)
    Tripping
    (4)
    Resetting


Compare products: /