USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric XCRZ42 Picture

XCRZ42

Schneider Eletric XCRZ42 Picture
XCRZ42

contact block XCRZ - 2 C/O - snap action

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    136.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch contact block with mounting plate
    device short name
    XCRZ
    product compatibility
    XCRT
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    number of poles
    2
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    contacts material
    Silver plated contacts
    positive opening
    Without
    Complementary
    contacts insulation form
    Za
    minimum actuation speed
    0.01 mm/s
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A EN/IEC 60947-5-1 appendix A
    maximum resistance across terminals
    25 mOhm IEC 60255-7 category 3
    [Ui] rated insulation voltage
    300 VUL 508
    500 V 3)IEC 60947-1
    500 VNF C 20-040 group C
    500 VVDE 0110
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    03389110606171
    Package weight(Lbs)
    0.16 kg (0.36 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • French2
    • German1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 132.5 KB
    Date 11/2/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRZ42_ROHS_DECLARATION
    Description
    XCRZ42_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    XCRZ42_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 281.4 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRZ42_REACH_DECLARATION
    Description
    XCRZ42_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    XCRZ42_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /