USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XCS
Schneider Eletric XCSDMP7912 Picture
Discontinued

XCSDMP7912

Schneider Eletric XCSDMP7912 Picture
Discontinued
XCSDMP7912

coded magnetic switch XCSDMP - 2 NC - staggered - 2m

Show more characteristics
XCSDMP7912  has not been replaced. Please contact your customer care center for more information.
  • Price*
    136.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Coded magnetic switch
    component name
    XCSDMP
    design
    Rectangular, standard
    size
    88 x 25 x 13 mm
    contacts type and composition
    2 NC
    contact operation
    Staggered
    material
    Plastic
    electrical connection
    Pre-cabled
    cable composition
    4 x 0.25 mm²
    cable length
    6.56 ft (2 m)
    number of poles
    2
    local signalling
    1 LED
    approach directions
    3 directions
    [Ue] rated operational voltage
    24 V DC
    [Ui] rated insulation voltage
    100 V DC
    Complementary
    [Sa] assured operating distance
    0.31 in (8 mm)
    [Sar] assured tripping distance
    0.79 in (20 mm)
    maximum [Ie] rated operational current
    100 mA
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-5-1
    resistance across terminals
    57 Ohm
    short-circuit protection
    500 mA external cartridge fuse gG (gl)
    contacts material
    Rhodium
    electrical durability
    1200000 cycles
    maximum switching voltage
    100 V DC
    switching capacity in mA
    5...100 mA
    insulation resistance
    1000 MOhm
    breaking capacity
    3 VA
    switching frequency
    150 Hz
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508
    safety reliability data
    B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
    enclosure material
    Thermoplastic PBT
    cable material
    PVC
    depth
    0.51 in (13 mm)
    height
    3.46 in (88 mm)
    width
    0.98 in (25 mm)
    net weight
    0.40 lb(US) (0.18 kg)
    Environment
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    EN/ISO 12100
    EN/IEC 60204-1
    ISO 14119
    product certifications
    CSA
    BG
    UL
    protective treatment
    TH
    ambient air temperature for operation
    -13…185 °F (-25…85 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    10 gn 10…150 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 ms IEC 60068-2-27
    maximum sensitivity to magnetic fields
    0.3 mT
    electrical shock protection class
    Class II EN/IEC 61140
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    Ordering and shipping details
    Category
    22411-LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389119113076
    Package weight(Lbs)
    0.36 lb(US) (0.165 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /