USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XCS
Schneider Eletric XCSL521B1 Picture

XCSL521B1

Green premium brand logo
Schneider Eletric XCSL521B1 Picture
XCSL521B1
Green premium brand logo

switch XCSL - AC/DC - 50/60 Hz - key operated turret head

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    466.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSL
    head type
    Key operated turret head
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    power consumption in VA
    10 VA inrush
    10 VA sealed
    signalling circuit consumption
    7 mA
    mechanical durability
    1000000 cycles
    maximum load current
    <= 15 A
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-5-1
    protection type
    Overvoltage protection signalling circuit
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508
    Environment
    protective treatment
    TC
    electrical shock protection class
    Class I EN/IEC 60536
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389110957532
    Package weight(Lbs)
    0.54 kg (1.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 125.3 KB
    Date 8/3/17
    Description
    CSA certificate of compliance
    Size html
    Size 300 B
    Date 8/13/84
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    XCSL... Metal safety guard switch with key actuator (Version 02)
    Description
    Dimensions, adjustment of tongued keys. Servicing precautions. Wiring diagram, characteristics.
    Size pdf
    Size 242.3 KB
    Date 4/1/00
    Description
    Dimensions, adjustment of tongued keys. Servicing precautions. Wiring diagram, characteristics.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 4/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSL521B1_ROHS_DECLARATION
    Description
    XCSL521B1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    XCSL521B1_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSL521B1_REACH_DECLARATION
    Description
    XCSL521B1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    XCSL521B1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /