USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XG
Schneider Eletric XGHB441645 Picture

XGHB441645

Schneider Eletric XGHB441645 Picture
XGHB441645

RFID electronic tag - 13.56 MHz - flat form 40 x 40 x 15 - 16 kBytes

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    195.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    product or component type
    Electronic tag
    RFID electronic tag name
    XGHB
    RFID frequency
    13.56 MHz
    design
    Flat form 40 x 40 x 15
    memory capacity
    16 kB
    associated smart antenna
    XGCS
    [Sn] nominal sensing distance
    0.98 in (25 mm) XGCS49
    1.54 in (39 mm) XGCS89
    outer dimension
    40 x 40 x 15 mm
    quantity per set
    Set of 1
    read time
    6 + 0.25 x (number of 16-bit words) ms
    write time
    6 + 0.25 x (number of 16-bit words) ms
    IP degree of protection
    IP68
    fixing mode
    By screws
    By clips
    Complementary
    memory type
    FeRAM
    memory operation
    Read/write
    number of read cycles
    10000000000
    number of write cycles
    10000000000 -13…158 °F (-25…70 °C)
    maximum linear speed with "auto read/write function"
    7.55 ft/s (2.3 m/s) XGCS49 read a serial number)
    5.91 ft/s (1.8 m/s) XGCS49 read a word)
    5.58 ft/s (1.7 m/s) XGCS49 read or write 10 words)
    12.47 ft/s (3.8 m/s) XGCS89 read a serial number)
    9.84 ft/s (3 m/s) XGCS89 read a word)
    8.53 ft/s (2.6 m/s) XGCS89 read or write 10 words)
    12.47 ft/s (3.8 m/s) XGCS85 read a serial number)
    9.84 ft/s (3 m/s) XGCS85 read a word)
    8.53 ft/s (2.6 m/s) XGCS85 read or write 10 words)
    data retention time
    10 year(s)
    mounting location
    Possible on metal support
    material
    PBT (polybutylene terephthalate)
    net weight
    0.07 lb(US) (0.031 kg)
    Environment
    standards
    ISO 14443
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    2 mm 5…29.5 Hz)EN 60068-2-6
    7 gn 29.5…150 Hz)EN 60068-2-6
    shock resistance
    30 gn 11 ms EN 60068-2-27
    IK degree of protection
    IK02 EN 50102
    Ordering and shipping details
    Category
    22491 - SENS,IDENTIFICATION DEVICE (XGK)
    Discount Schedule
    DS2
    GTIN
    03389119621496
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French2
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Size pdf
    Size 5.6 MB
    Date 1/2/19
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Gamme XG : Identification par radio fréquence 13,56 MHz (Version 3.0)
    Description
    Présentation, description, fonctions, caractéristiques, références, encombrements, raccordements, courbes, et précautions de mise en œuvre.
    Size pdf
    Size 5.7 MB
    Date 1/2/19
    Description
    Présentation, description, fonctions, caractéristiques, références, encombrements, raccordements, courbes, et précautions de mise en œuvre.
    User guide
    Format
    Size
    Date
    Add to My Documents
    RFID OsiSense XG - Smart Antenna, User Manual (Version 06)
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    Size zip
    Size 11 MB
    Date 9/1/16
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XGHB441645_ROHS_DECLARATION
    Description
    XGHB441645_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    XGHB441645_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /