Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XG
Schneider Eletric XGHB90E341 Picture

XGHB90E341

Schneider Eletric XGHB90E341 Picture
XGHB90E341

RFID electronic tag - 13.56 MHz - ISO badge 54 x 85.5 x 1 - 1 KB

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 10.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    product or component type
    Electronic tag
    RFID electronic tag name
    XGHB
    RFID frequency
    13.56 MHz
    design
    ISO badge
    memory capacity
    736 B
    associated smart antenna
    XGCS
    [Sn] nominal sensing distance
    1.57 in (40 mm) XGCS89
    1.57 in (40 mm) XGCS85
    1.18 in (30 mm) XGCS49
    outer dimension
    54 x 85.5 x 1 mm
    quantity per set
    Set of 25
    IP degree of protection
    IP65
    Complementary
    memory type
    EEPROM
    memory operation
    Read/write
    number of read cycles
    Unlimited
    number of write cycles
    100000 -13…122 °F (-25…50 °C)
    data retention time
    10 year(s)
    material
    PVC (polyvinyl chloride)
    net weight
    0.01 lb(US) (0.005 kg)
    Environment
    standards
    ISO 14443
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -40…131 °F (-40…55 °C)
    Ordering and shipping details
    Category
    22491 - SENS,IDENTIFICATION DEVICE (XGK)
    Discount Schedule
    DS2
    GTIN
    00785901963301
    Returnability
    No
    Country of origin
    MY
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages6
    • English3
    • French2
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Radio frequency identification OsiSense XG - Compact smart antennas, Ø 22 mm mounting (Version 3.0)
    Description
    Presentation, characteristics, references, dimensions, connections and installation precautions.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/1/17
    Description
    Presentation, characteristics, references, dimensions, connections and installation precautions.
    Identification par radiofréquence OsiSense XG - Stations compactes, fixation Ø 22 mm (Version 3.0)
    Description
    Présentation, caractéristiques, références, encombrements, raccordements et précautions de mise en œuvre.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 10/16/17
    Description
    Présentation, caractéristiques, références, encombrements, raccordements et précautions de mise en œuvre.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 8/1/17
    prp.document.label.format pdf
    Size 2.2 MB
    Date 8/1/17
    prp.document.label.format pdf
    Size 2 MB
    Date 8/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XGHB90E341 : XGHB90E341_ROHS_DECLARATION
    Description
    XGHB90E341_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    XGHB90E341_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /