Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XM
Schneider Eletric XMLA004B2C13 Picture

XMLA004B2C13

Schneider Eletric XMLA004B2C13 Picture
XMLA004B2C13

pressure sensor XMLA 4 bar - fixed scale 1 threshold - 1 C/O - with display

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLA
    pressure sensor size
    58.02 psi (4 bar)
    controlled fluid
    Air 32…320 °F (0…160 °C))
    Fresh water 32…320 °F (0…160 °C))
    Hydraulic oil 32…320 °F (0…160 °C))
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    1 male connector EN 175301-803-A (ex DIN43650), 4 pins
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Detection of 1 single threshold
    electrical circuit type
    Control circuit
    scale type
    Fixed differential
    local display
    With
    adjustable range of switching point on rising pressure
    5.80…58.02 psi (0.4…4 bar)
    adjustable range of switching point on falling pressure
    0.73…52.94 psi (0.05…3.65 bar)
    maximum permissible accidental pressure
    130.53 psi (9 bar)
    destruction pressure
    261.07 psi (18 bar)
    pressure actuator
    Diaphragm
    materials in contact with fluid
    FPM, FKM
    Brass
    enclosure material
    Zinc alloy
    Line Rated Current
    3 A, B300, AC-15 (Ue = 120 V)EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V)EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V)EN/IEC 60947-5-1
    Complementary
    natural differential at low setting
    5.08 psi (0.35 bar) +/- 0.03 bar)
    natural differential at high setting
    5.08 psi (0.35 bar) +/- 0.03 bar)
    maximum permissible pressure - per cycle
    72.52 psi (5 bar)
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V UL 508
    500 V EN/IEC 60947-1
    300 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm IEC 255-7 category 3
    25 mOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG (gl)
    mechanical durability
    8000000 cycles
    setting
    External
    height
    4.45 in (113 mm)
    depth
    2.95 in (75 mm)
    width
    1.38 in (35 mm)
    net weight
    1.58 lb(US) (0.715 kg)
    Environment
    standards
    CE
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    product certifications
    CSA
    BV
    EAC
    UL
    LROS (Lloyds register of shipping)
    CCC
    protective treatment
    TC standard version
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating position
    Any position
    vibration resistance
    4 gn 30…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class I IEC 1140
    Class I IEC 536
    Class I NF C 20-030
    IP degree of protection
    IP65 EN/IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • German1
    • Italian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 170.2 KB
    Date 12/5/02
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 3/13/18
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 266.2 KB
    Date 11/8/16
    prp.document.label.format pdf
    Size 560.9 KB
    Date 4/7/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /