Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XM
Schneider Eletric XMLA160N2S13 Picture

XMLA160N2S13

Schneider Eletric XMLA160N2S13 Picture
XMLA160N2S13

pressure sensor XMLA 160 bar - fixed scale 1 threshold - 1 C/O - with display

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLA
    pressure sensor size
    2320.60 psi (160 bar)
    controlled fluid
    Air 32…320 °F (0…160 °C))
    Corrosive fluid 32…320 °F (0…160 °C))
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 0.28…0.51 in (7…13 mm)
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Detection of 1 single threshold
    electrical circuit type
    Control circuit
    scale type
    Fixed differential
    local display
    With
    adjustable range of switching point on rising pressure
    145.04…2320.60 psi (10…160 bar)
    adjustable range of switching point on falling pressure
    65.27…2059.54 psi (4.5…142 bar)
    maximum permissible accidental pressure
    5221.36 psi (360 bar)
    destruction pressure
    10442.72 psi (720 bar)
    pressure actuator
    Piston
    materials in contact with fluid
    316L stainless steel
    FPM, FKM
    PTFE
    enclosure material
    Zinc alloy
    Line Rated Current
    3 A, B300, AC-15 (Ue = 120 V)EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V)EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V)EN/IEC 60947-5-1
    Complementary
    natural differential at low setting
    79.77 psi (5.5 bar) +/- 1 bar)
    natural differential at high setting
    261.07 psi (18 bar) +/- 3 bar)
    maximum permissible pressure - per cycle
    2900.75 psi (200 bar)
    terminal block type
    4 terminals
    maximum operating rate
    60 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V UL 508
    500 V EN/IEC 60947-1
    300 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm IEC 255-7 category 3
    25 mOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG (gl)
    mechanical durability
    6000000 cycles
    setting
    External
    height
    4.45 in (113 mm)
    depth
    2.95 in (75 mm)
    width
    1.38 in (35 mm)
    net weight
    1.65 lb(US) (0.75 kg)
    Environment
    standards
    CE
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-1
    product certifications
    EAC
    BV
    LROS (Lloyds register of shipping)
    CCC
    CSA
    UL
    protective treatment
    TC standard version
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating position
    Any position
    vibration resistance
    4 gn 30…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class I IEC 1140
    Class I IEC 536
    Class I NF C 20-030
    IP degree of protection
    IP66 EN/IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • German1
    • Italian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 170.2 KB
    Date 12/5/02
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 3/13/18
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 266.2 KB
    Date 11/8/16
    prp.document.label.format pdf
    Size 560.9 KB
    Date 4/7/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /