Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XM
Schneider Eletric XMLCS02B2S13 Picture

XMLCS02B2S13

Green premium brand logo
Schneider Eletric XMLCS02B2S13 Picture
XMLCS02B2S13
Green premium brand logo

pressure sensor XMLC 2.5 bar - adjustable scale 2 threshold - 2C/O -with display

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 461.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLC
    pressure sensor size
    36.26 psi (2.5 bar)
    controlled fluid
    Air 32…320 °F (0…160 °C))
    Fresh water 32…320 °F (0…160 °C))
    Hydraulic oil 32…320 °F (0…160 °C))
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 0.28…0.51 in (7…13 mm)
    contacts type and composition
    2 C/O
    product specific application
    30 bar overpressure
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    4.35…36.26 psi (0.3…2.5 bar)
    adjustable range of switching point on falling pressure
    2.90…33.65 psi (0.2…2.32 bar)
    possible differential maximum at high setting
    18.13 psi (1.25 bar)
    maximum permissible accidental pressure
    543.89 psi (37.5 bar)
    destruction pressure
    979.00 psi (67.5 bar)
    pressure actuator
    Diaphragm
    materials in contact with fluid
    Steel
    FPM, FKM
    enclosure material
    Zinc alloy
    Line Rated Current
    3 A, B300, AC-15 (Ue = 120 V)EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V)EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V)EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    1.45 psi (0.1 bar) +/- 0.02 bar)
    possible differential minimum at high setting
    2.61 psi (0.18 bar) +/- 0.03 bar)
    maximum permissible pressure - per cycle
    435.11 psi (30 bar)
    terminal block type
    8 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V UL 508
    500 V EN/IEC 60947-1
    300 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Simultaneous, snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm IEC 255-7 category 3
    25 mOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG (gl)
    mechanical durability
    2000000 cycles
    setting
    External
    height
    4.45 in (113 mm)
    depth
    3.35 in (85 mm)
    width
    1.81 in (46 mm)
    net weight
    7.72 lb(US) (3.5 kg)
    Environment
    standards
    CE
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    product certifications
    UL
    CSA
    EAC
    protective treatment
    TC standard version
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating position
    Any position
    vibration resistance
    4 gn 30…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class I IEC 1140
    Class I IEC 536
    Class I NF C 20-030
    IP degree of protection
    IP66 EN/IEC 60529
    Ordering and shipping details
    Category
    22661 - XMLA,B,C,D PRESSURE SWITCHES
    Discount Schedule
    DS2
    GTIN
    00785901918899
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    • German1
    • Italian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23.5 MB
    Date 6/14/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 170.2 KB
    Date 12/5/02
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 3/13/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLCS02B2S13 : pressure sensor XMLC 2.5 bar - adjustable scale 2 threshold - 2C/O -with display
    Description
    pressure sensor XMLC 2.5 bar - adjustable scale 2 threshold - 2C/O -with display
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    pressure sensor XMLC 2.5 bar - adjustable scale 2 threshold - 2C/O -with display
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 275.1 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLCS02B2S13 : XMLCS02B2S13_REACH_DECLARATION
    Description
    XMLCS02B2S13_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    XMLCS02B2S13_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø a =
    110 mm / 4.33 in.
    (1)
    1 fluid entry, tapped 1/4" NPTF
    (2)
    1 electrical connections entry, tapped 1/2" NPT


  • Connections and Schema

    Wiring Diagram
    Terminal Model



  • Performance Curves

    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    PH :
    High point
    PB :
    Below point


Compare products: /