USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XM
Schneider Eletric XMLE250U1C33 Picture
Discontinued

XMLE250U1C33

Schneider Eletric XMLE250U1C33 Picture
Discontinued
XMLE250U1C33

pressure sensor 250 bar - 1/4'' NPT - 24 V - NC

Show more characteristics
XMLE250U1C33  has not been replaced. Please contact your customer care center for more information.
  • Price*
    339.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Electronic pressure sensor
    pressure sensor size
    3625.94 psi (250 bar)
    pressure sensor name
    XMLE
    controlled fluid
    Air 5…176 °F (-15…80 °C))
    Corrosive fluid 5…176 °F (-15…80 °C))
    Hydraulic oil 5…176 °F (-15…80 °C))
    Fresh water 32…176 °F (0…80 °C))
    fluid connection type
    1/4" - 18 NPT (male)
    type of output signal
    Discrete
    discrete output type
    Solid state NPN, 1 NC
    electrical connection
    Male connector EN 175301-803-A (ex DIN43650)
    adjustable range of switching point on rising pressure
    253.82…3625.94 psi (17.5…250 bar)
    adjustable range of switching point on falling pressure
    181.30…3553.42 psi (12.5…245 bar)
    [Us] rated supply voltage
    24 V DC 11…33 V
    diameter
    1.57 in (40 mm)
    Complementary
    enclosure material
    Anodised aluminium
    type of installation
    Control circuit
    operating position
    Any position
    materials in contact with fluid
    Stainless steel type AISI 303
    pressure switch type of operation
    Regulation between 2 thresholds
    possible differential minimum at low setting
    72.52 psi (5 bar)
    possible differential maximum at high setting
    72.52 psi (5 bar)
    maximum permissible accidental pressure
    7251.89 psi (500 bar)
    maximum permissible pressure - per cycle
    3625.94 psi (250 bar)
    destruction pressure
    10877.83 psi (750 bar)
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.03 % of measuring range/°C
    protection type
    Short-circuit
    Overload protection
    Reverse polarity
    scale type
    Adjustable differential
    local display
    Without
    mechanical durability
    10000000 cycles
    measurement accuracy
    +/- 0.3 % of the measuring range
    net weight
    0.60 lb(US) (0.27 kg)
    Environment
    IP degree of protection
    IP65
    vibration resistance
    35 gn 60…2000 Hz)
    5 gn 25…200 Hz)
    protective treatment
    TC
    shock resistance
    50 gn
    standards
    EN 50082
    EN 50081
    CE
    product certifications
    CSA
    UL
    ambient air temperature for operation
    5…176 °F (-15…80 °C)
    Ordering and shipping details
    Category
    21551-XMLE,XMLF,XMLG PRESSURE SENSORS
    Discount Schedule
    DS2
    GTIN
    03389110737509
    Package weight(Lbs)
    0.58 lb(US) (0.263 kg)
    Returnability
    No
    Country of origin
    CH
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø :
    1/2 NPT

    Dimensions in mm

    a

    75

    Dimensions in in.

    a

    2.95


  • Connections and Schema

    Wiring Diagram



  • Performance Curves

    Operating Curves


    1 :
    Maximum differential
    2 :
    Minimum differential
    (y)
    Rising pressure
    (x)
    Falling pressure


Compare products: /