Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
Schneider Eletric XR2AB12K20 Picture

XR2AB12K20

Schneider Eletric XR2AB12K20 Picture
XR2AB12K20

single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 12 C/O - 250 rpm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 7,784.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    XR and XF
    product or component type
    Single-stage heavy duty screw limit switch
    device short name
    XR2
    product specific application
    Liquid level control in pumping systems
    Position control of moving parts of hoisting or materials handling equipment
    material
    Sheet steel enclosure
    type of operator
    Drive shaft, end fittings with sprocket key and washer
    maximum revolution speed
    250 rpm input drive shaft
    theoretical number of turns
    20 input drive shaft
    number of poles
    1
    Complementary
    mechanical durability
    10000000 cycles
    maximum number of turns
    6 threaded shaft
    threaded shaft screw pitch
    0.16 in (4 mm)
    operating finger radius
    1.57 in (40 mm)
    length of developed helical travel
    0.16 in (4 mm)
    differential snap over angle
    30 ° contact actuators measured at finger
    repeat accuracy
    0.02 % on the tripping point
    number of teeth
    26 pinion A)
    26 pinion C)
    49 pinion B)
    49 pinion D)
    actual number of turns
    21.3 input drive shaft)
    contacts type and composition
    12 C/O
    contact operation
    Snap action
    [Ie] rated operational current
    A300, AC-15, Ue = 240 V, Ie = 3 A EN/IEC 60947-5-1
    Q300, DC-13, Ue = 250 V, Ie = 0.27 A EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V EN/IEC 60947-1
    600 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    maximum resistance across terminals
    25 MOhm
    short-circuit protection
    10 A cartridge fuse gG
    connections - terminals
    Screw clamp terminals, 2 x 1.5 mm² with or without cable end
    Screw clamp terminals, 2 x 2.5 mm² without cable end
    electrical durability
    10000000 cycles AC-15 50/60 Hz inductive 12 V, 70 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 127 V, 270 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 220 V, 290 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 24 V, 120 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 380 V, 300 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 48 V, 180 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz inductive 500 V, 300 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 12 V, 45 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 127 V, 180 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 220 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 24 V, 75 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 380 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 48 V, 120 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles AC-15 50/60 Hz resistive 500 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 12 V, 100 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 127 V, 1050 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 220 V, 1150 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 24 V, 220 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 380 V, 1150 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 48 V, 480 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz inductive 500 V, 1200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 12 V, 100 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 127 V, 700 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 220 V, 750 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 24 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 380 V, 800 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 48 V, 400 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles AC-15 50/60 Hz resistive 500 V, 800 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 110 V, 80 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 12 V, 100 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 220 V, 60 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 24 V, 90 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 440 V, 33 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 inductive 48 V, 85 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 110 V, 30 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 12 V, 45 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 220 V, 20 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 24 V, 40 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 440 V, 7.5 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    10000000 cycles DC-13 resistive 48 V, 35 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 110 V, 110 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 12 V, 100 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 220 V, 95 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 24 V, 140 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 440 V, 65 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 inductive 48 V, 130 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 110 V, 95 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 12 V, 100 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 220 V, 80 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 24 V, 120 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 440 V, 45 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    3000000 cycles DC-13 resistive 48 V, 110 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
    cable entry
    Removable gland plate
    Environment
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    shock resistance
    50 gn 11 ms
    vibration resistance
    > 5 gn 10…55 Hz)
    IP degree of protection
    IP54 EN/IEC 60529
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    03389118127272
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XR2AB12K20 : single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 12 C/O - 250 rpm
    Description
    single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 12 C/O - 250 rpm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 12 C/O - 250 rpm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XR2AB12K20 : single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 12 C/O - 250 rpm
    Description
    single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 12 C/O - 250 rpm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 12 C/O - 250 rpm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /