USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS112BLNAL10 Picture
Discontinued

XS112BLNAL10

Schneider Eletric XS112BLNAL10 Picture
Discontinued
XS112BLNAL10

inductive sensor XS1 M12 - L42mm - brass - Sn2mm - 12..24VDC - cable 10m

Show more characteristics
Commercial status
Discontinued on 31 October 2014
End-of-service on 26 June 2015
XS112BLNAL10XS112BLNAL10  has not been replaced. Please contact your customer care center for more information.
  • Price*
    46.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M12
    size
    42 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.08 in (2 mm)
    discrete output function
    1 NO
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 100 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    ISO thread
    M12 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PPS
    operating zone
    0.00…0.06 in (0…1.6 mm)
    differential travel
    1...15% of Sr
    output circuit type
    DC
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PVC
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    0.5 ms
    marking
    CE
    threaded length
    1.54 in (39 mm)
    height
    0.47 in (12 mm)
    length
    1.65 in (42 mm)
    net weight
    0.86 lb(US) (0.39 kg)
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22414-SENSORS, INDUCTIVE, BASIC
    Discount Schedule
    DS2
    GTIN
    00785901479550
    Package weight(Lbs)
    0.67 lb(US) (0.303 kg)
    Returnability
    No
    Country of origin
    ID
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XS112BLNAL10: inductive sensor XS1 M12 - L42mm - brass - Sn2mm - 12..24VDC - cable 10m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS112BLNAL10: inductive sensor XS1 M12 - L42mm - brass - Sn2mm - 12..24VDC - cable 10m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /