USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1M30AB120L1 Picture
Discontinued

XS1M30AB120L1

Green premium brand logo
Schneider Eletric XS1M30AB120L1 Picture
Discontinued
XS1M30AB120L1
Green premium brand logo

inductive sensor XS1 M30 - L50mm - brass - Sn10mm - 12..24VDC - cable 5m

Show more characteristics
XS1M30AB120L1XS1M30AB120L1  has not been replaced. Please contact your customer care center for more information.
  • Price*
    220.05 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS1
    sensor design
    Cylindrical M30
    size
    50 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Analogue
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.39 in (10 mm)
    discrete output function
    1 NC
    output circuit type
    DC
    analogue output range
    4...20 mA
    electrical connection
    Cable
    cable length
    16.40 ft (5 m)
    [Us] rated supply voltage
    12...24 V DC
    IP degree of protection
    IP67 IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0.04…0.39 in (1…10 mm)
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 2 mA
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 300 Hz
    current consumption
    4 mA no-load
    maximum output current drift
    10 %
    marking
    CE
    threaded length
    1.65 in (42 mm)
    height
    1.18 in (30 mm)
    length
    1.97 in (50 mm)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901952145
    Package weight(Lbs)
    0.75 lb(US) (0.340 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    20 mm/0.79 in

    Face to face


    e (2) ≥
    120 mm/4.72 in

    Facing a metal object


    e (3) ≥
    30 mm/1.18 in.


  • Connections and Schema

    Wiring Schemes

    2-Wire connection


    (1)
    Output current
    BN :
    Brown
    BK :
    Black
    BU :
    Blue

    Output current

    Load impedance value

    12 V

    4...20 mA

    R ≤ 8.2 Ω

    24 V

    4...20 mA

    R ≤ 470 Ω


  • Performance Curves

    Output Curves


    (Y)
    Is (mA)
    (X)
    Sensors - object distance (mm)


Compare products: /