Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XS & XT
Schneider Eletric XS1N18PC410 Picture

XS1N18PC410

Green premium brand logo
Schneider Eletric XS1N18PC410 Picture
XS1N18PC410
Green premium brand logo

inductive sensor XS1 M18 - L37mm - brass - Sn5mm - 12..24VDC - cable 2m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    93.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    Mobile equipment
    sensor name
    XS1
    sensor design
    Cylindrical M18
    size
    37 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.20 in (5 mm)
    discrete output function
    1 NO + 1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP68 IEC 60529
    IP65
    Complementary
    safety level
    SIL 2 EN/IEC 61508
    PL = d EN/ISO 13849-1
    SILCL 2 IEC 62061
    safety reliability data
    MTTFd = 1810 years
    PFHd = 62.9E-9 1/h
    SFF = 92 %
    DC = 74 % with appropriate safety controller
    service life
    20 year(s)
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0.00…0.16 in (0…4 mm)
    differential travel
    1...15% of Sr
    cable composition
    4 x 0.22 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    9…36 V DC
    switching frequency
    <= 2000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.15 ms
    maximum delay recovery
    0.35 ms
    marking
    CE
    threaded length
    1.14 in (29 mm)
    height
    0.71 in (18 mm)
    length
    1.61 in (41 mm)
    product weight
    0.22 lb(US) (0.1 kg)
    Environment
    standards
    IEC 62061
    EN/ISO 13849-1
    product certifications
    E2
    TÜV
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901318613
    Package weight(Lbs)
    0.11 kg (0.25 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • Chinese2
    • French6
    • German3
    • Italian3
    • Portuguese2
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20 MB
    Date 4/13/16
    Size pdf
    Size 19.9 MB
    Date 4/13/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XS1N18PC410: inductive sensor XS1 M18 - L37mm - brass - Sn5mm - 12..24VDC - cable 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 138.3 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 120.3 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    Size pdf
    Size 768.6 KB
    Date 7/10/15
    Description
    TÜV type examination certificate
    Size pdf
    Size 126.8 KB
    Date 1/23/15
    Description
    E2 approval certificate
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 425.2 KB
    Date 4/1/99
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 551.6 KB
    Date 4/13/16
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS1N18PC410 : inductive sensor XS1 M18 - L37mm - brass - Sn5mm - 12..24VDC - cable 2m
    Description
    inductive sensor XS1 M18 - L37mm - brass - Sn5mm - 12..24VDC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    inductive sensor XS1 M18 - L37mm - brass - Sn5mm - 12..24VDC - cable 2m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS1N18PC410 : inductive sensor XS1 M18 - L37mm - brass - Sn5mm - 12..24VDC - cable 2m
    Description
    inductive sensor XS1 M18 - L37mm - brass - Sn5mm - 12..24VDC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    inductive sensor XS1 M18 - L37mm - brass - Sn5mm - 12..24VDC - cable 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    10 mm/0.39 in.

    Face to face


    e (2) ≥
    60 mm/2.36 in.

    Facing a metal object


    e (3) ≥
    15 mm/0.60 in


  • Connections and Schema

    Wiring Schemes

    PNP 4-wire


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    WH :
    White


  • Performance Curves

    Performance Curves
    Standard Steel Target : 18x18x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /