Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Eletric XS218B4NAL2 Picture

XS218B4NAL2

Green premium brand logo
Schneider Eletric XS218B4NAL2 Picture
XS218B4NAL2
Green premium brand logo

inductive sensor XS2 M18 - L41mm - brass - Sn16mm - 12..24VDC - cable 2m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 83.61 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    Mobile equipment
    sensor name
    XS2
    sensor design
    Cylindrical M18
    size
    41 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.63 in (16 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP65 IEC 60529
    IP67 DIN 40050
    IP69K
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    sensing range
    > 0.59...1.57 in (> 15...40 mm)
    operating zone
    0.00…0.50 in (0…12.8 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    threaded length
    0.83 in (21 mm)
    length
    1.61 in (41 mm)
    Net Weight
    0.23 lb(US) (0.105 kg)
    Environment
    product certifications
    UL
    CSA
    E2
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119037105
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5 lb(US) (0.23 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.65 in (4.2 cm)
    Package 1 width
    3.74 in (9.5 cm)
    Package 1 Length
    5.12 in (13 cm)
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    22
    Package 2 Weight
    6.06 lb(US) (2.747 kg)
    Package 2 Height
    5.91 in (15 cm)
    Package 2 width
    11.81 in (30 cm)
    Package 2 Length
    15.75 in (40 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/13/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 KB
    Date 12/8/15
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS218B4NAL2 : inductive sensor XS2 M18 - L41mm - brass - Sn16mm - 12..24VDC - cable 2m
    Description
    inductive sensor XS2 M18 - L41mm - brass - Sn16mm - 12..24VDC - cable 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    inductive sensor XS2 M18 - L41mm - brass - Sn16mm - 12..24VDC - cable 2m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS218B4NAL2 : inductive sensor XS2 M18 - L41mm - brass - Sn16mm - 12..24VDC - cable 2m
    Description
    inductive sensor XS2 M18 - L41mm - brass - Sn16mm - 12..24VDC - cable 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    inductive sensor XS2 M18 - L41mm - brass - Sn16mm - 12..24VDC - cable 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Pre-cabled


    (1)
    Yellow LED (Output state indication)


  • Mounting and Clearance

    Mounting and Clearance
    Minimum Mounting Distances

    Side by Side


    Face to Face


    Facing a Metal Object


    Mounted in a Metal Support



  • Connections and Schema

    Connection and Schema
    Wiring Schemes

    NPN 3-wire


    BN :
    Brown
    BK :
    Black
    BU :
    Blue


  • Performance Curves

    Performance Curves

    Standard Steel Target: 24 x 24 x 1 mm

    Operating zone: 0…12.8 mm


    (y)
    Sensing distance in mm
    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)