USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS3P12PA340L1 Picture
Discontinued

XS3P12PA340L1

Green premium brand logo
Schneider Eletric XS3P12PA340L1 Picture
Discontinued
XS3P12PA340L1
Green premium brand logo

inductive sensor XS3 M12 - 24..240VAC/DC - cable 1m

Show more characteristics
  • Price*
    80.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS3P12PA340L1 is replaced by:
Product
Qty
XS512B1PAL5
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    protection type
    Short-circuit protection
    device application
    2-wire DC short-circuit protection
    sensor name
    XS3
    sensor design
    Cylindrical M12
    body type
    Fixed
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    electrical connection
    Cable
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...300 mA AC overload and short-circuit protection
    5...200 mA DC overload and short-circuit protection
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    maximum residual current
    1.5 mA open state
    maximum voltage drop
    <5.5 V closed state)
    maximum delay first up
    70 ms
    marking
    CE
    height
    0.47 in (12 mm)
    Environment
    product certifications
    CCC
    UL
    CSA
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-7
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110469653
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 7/1/99
    Description
    Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /