USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS630B1PAL10EX Picture

XS630B1PAL10EX

Green premium brand logo
Schneider Eletric XS630B1PAL10EX Picture
XS630B1PAL10EX
Green premium brand logo

inductive sensor hazardous area - M30 - Sn15mm - 12..48VDC - NO - cable 10m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    100.69 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS ATEX D
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XS6
    sensor design
    Cylindrical M30
    size
    62 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    [Us] rated supply voltage
    12...48 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP68 IEC 60529
    IP69K
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    sensing range
    > 0.31...0.59 in (> 8...15 mm)
    operating zone
    0.00…0.47 in (0…12 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <2 V closed state)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.6 ms
    maximum delay recovery
    1.4 ms
    marking
    II2 D-Ex tb IIIC T90°C Db IP68
    threaded length
    2.05 in (52 mm)
    height
    1.18 in (30 mm)
    length
    2.44 in (62 mm)
    Environment
    standards
    EN/IEC 60079-31
    EN/IEC 60079-0
    directives
    2014/34/EU - ATEX directive
    product certifications
    INERIS 04ATEX0022X
    IEC-Ex INE 17.0006
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    dust zone
    Zone 21 - 22
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110955408
    Package weight(Lbs)
    0.42 kg (0.93 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS630B1PAL10EX_ROHS_DECLARATION
    Description
    XS630B1PAL10EX_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    XS630B1PAL10EX_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS630B1PAL10EX_REACH_DECLARATION
    Description
    XS630B1PAL10EX_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    XS630B1PAL10EX_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    30 mm/1.18 in.

    Face to face


    e (2) ≥
    180 mm/7.09 in.

    Facing a metal object


    e (3) ≥
    45 mm/1.77 in.


  • Connections and Schema

    Wiring Schemes

    PNP


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


Compare products: /