USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7C40FP260 Picture
Discontinued

XS7C40FP260

Schneider Eletric XS7C40FP260 Picture
Discontinued
XS7C40FP260

inductive sensor XS7 40x40x117 - plastic - Sn15mm - 24..240VAC - terminals

Show more characteristics
Commercial status
Discontinued on 30 June 2014
End-of-service on 30 September 2014
XS7C40FP260XS7C40FP260  has not been replaced. Please contact your customer care center for more information.
  • Price*
    187.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    AC
    electrical connection
    Screw-clamp terminals, 2 x 1.5 mm²
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...500 mA
    IP degree of protection
    IP67 IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0.00…0.47 in (0…12 mm)
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    cable entry number
    1 tapped entry Pg 13.5 cable gland
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    20…264 V AC
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 25 Hz
    maximum voltage drop
    <5.5 V closed)
    maximum delay first up
    120 ms
    maximum delay response
    30 ms
    maximum delay recovery
    20 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    4.61 in (117 mm)
    net weight
    0.49 lb(US) (0.22 kg)
    Environment
    product certifications
    UL
    CSA
    CCC
    C-Tick
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901992530
    Package weight(Lbs)
    0.53 lb(US) (0.242 kg)
    Returnability
    No
    Country of origin
    ID
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French5
    • German5
    • Italian5
    • Portuguese5
    • Spanish5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XS7C40FP260: inductive sensor XS7 40x40x117 - plastic - Sn15mm - 24..240VAC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS7C40FP260: inductive sensor XS7 40x40x117 - plastic - Sn15mm - 24..240VAC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    rectangular sensor Form C, plug-in, turret head (Version 1.0)
    Files in document
    dwf
    1.8 KB
    dxf
    52.3 KB
    wmf
    13.4 KB
    dwg
    38.5 KB
    Size zip
    Size 106 KB
    Date 12/21/05
    Files in document
    dwf
    1.8 KB
    dxf
    52.3 KB
    wmf
    13.4 KB
    dwg
    38.5 KB
    rectangular sensor Form C, plug-in, turret head (Version 1.0)
    Files in document
    dwg
    69.4 KB
    dwf
    5 KB
    dxf
    289.7 KB
    wmf
    39.8 KB
    Size zip
    Size 403.8 KB
    Date 12/21/05
    Files in document
    dwg
    69.4 KB
    dwf
    5 KB
    dxf
    289.7 KB
    wmf
    39.8 KB
    rectangular sensor Form C, plug-in, turret head (Version 1.0)
    Files in document
    dwg
    69 KB
    dwf
    4.9 KB
    dxf
    145.7 KB
    wmf
    35.6 KB
    Size zip
    Size 255.2 KB
    Date 12/21/05
    Files in document
    dwg
    69 KB
    dwf
    4.9 KB
    dxf
    145.7 KB
    wmf
    35.6 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 148.4 KB
    Date 12/1/01
    Description
    Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED
    (2)
    1 tapped entry for Pg 13.5 cable gland
    (3)
    2 elongated holes Ø 5.3 x 7


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    40

    Face to Face


    e (2) ≥
    120

    Facing a Metal Object


    e (3) ≥
    45


  • Connections and Schema

    Wiring Schemes
    2-Wire AC Programmable, NO or NC Output Depending on Position of Link



Compare products: /