USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7C40KPM40H7 Picture
Discontinued

XS7C40KPM40H7

Schneider Eletric XS7C40KPM40H7 Picture
Discontinued
XS7C40KPM40H7

inductive sensor XS7 40x40x117 - plastic - Sn15mm - 12..24VDC - terminals

Show more characteristics
Commercial status
Discontinued on 30 June 2014
End-of-service on 30 September 2014
XS7C40KPM40H7XS7C40KPM40H7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    226.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Factor 1 (Fe/Nfe)
    sensor name
    XS7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    DC
    discrete output type
    PNP and NPN
    electrical connection
    Screw-clamp terminals, 4 x 0.34 mm²
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0.00…0.47 in (0…12 mm)
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    cable entry number
    1 tapped entry 1/2" NPT cable gland
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2.6 V closed)
    current consumption
    0...15 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    4.61 in (117 mm)
    Environment
    product certifications
    CSA
    UL
    C-Tick
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901096085
    Package weight(Lbs)
    0.56 lb(US) (0.256 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XS7C40KPM40H7: inductive sensor XS7 40x40x117 - plastic - Sn15mm - 12..24VDC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS7C40KPM40H7: inductive sensor XS7 40x40x117 - plastic - Sn15mm - 12..24VDC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /