USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7C40NC440 Picture
Discontinued

XS7C40NC440

Schneider Eletric XS7C40NC440 Picture
Discontinued
XS7C40NC440

inductive sensor XS7 40x40x117 - plastic - Sn15mm - 12..48VDC - terminals

Show more characteristics
Commercial status
Discontinued on 30 June 2014
End-of-service on 30 September 2014
  • Price*
    170.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS7C40NC440 is replaced by:
Product
Qty
XS8C4A1NCP20
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NO + 1 NC
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Screw-clamp terminals, 4 x 1.5 mm²
    [Us] rated supply voltage
    12...48 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0.00…0.47 in (0…12 mm)
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    status LED
    Supply on 1 LED green)
    Output state 1 LED yellow)
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    4.61 in (117 mm)
    net weight
    0.49 lb(US) (0.22 kg)
    Environment
    product certifications
    UL
    CCC
    CSA
    C-Tick
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901992523
    Package weight(Lbs)
    0.56 lb(US) (0.255 kg)
    Returnability
    No
    Country of origin
    ID
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XS7C40NC440: inductive sensor XS7 40x40x117 - plastic - Sn15mm - 12..48VDC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS7C40NC440: inductive sensor XS7 40x40x117 - plastic - Sn15mm - 12..48VDC - terminals (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 148.4 KB
    Date 12/1/01
    Description
    Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED
    (2)
    Supply LED
    (3)
    1 tapped entry for Pg 13.5 cable gland
    (4)
    2 elongated holes Ø 5.3 x 7


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    40

    Face to Face


    e (2) ≥
    120

    Facing a Metal Object


    e (3) ≥
    45


  • Connections and Schema

    Wiring Schemes
    4-Wire DC



Compare products: /