USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7D1A1PAL2 Picture

XS7D1A1PAL2

Green premium brand logo
https://img.youtube.com/vi/" data-video-url="https://www.youtube.com/embed/">
Schneider Eletric XS7D1A1PAL2 Picture
XS7D1A1PAL2
Green premium brand logo

inductive sensor XS7 80x80x26 - PBT - Sn40mm - 12..24VDC - cable 2m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    129.35 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Flat form 80 x 80 x 26
    size
    26 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 100 mA DC overload and short-circuit protection
    IP degree of protection
    IP68 double insulation IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    0.00…1.26 in (0…32 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 100 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    30 ms
    maximum delay response
    5 ms
    maximum delay recovery
    35 ms
    marking
    CE
    depth
    1.02 in (26 mm)
    height
    3.15 in (80 mm)
    width
    3.15 in (80 mm)
    net weight
    0.75 lb(US) (0.34 kg)
    Environment
    product certifications
    Ecolab
    C-Tick
    UL
    CSA
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901584483
    Package weight(Lbs)
    0.37 kg (0.81 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XS7D1A1PAL2: inductive sensor XS7 80x80x26 - PBT - Sn40mm - 12..24VDC - cable 2m (Version 2.0)
    CAD for XS7D1A1PAL2: inductive sensor XS7 80x80x26 - PBT - Sn40mm - 12..24VDC - cable 2m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS... inductive proximity switches - UL certification record (Version 1.0)
    XS7C1/D1/E1/F1/J1..., XS8C1/D1/E1... and XS9C1/D1/E1/F1... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    XS7C1/D1/E1..., XS8C1/D1/E1... and XS9C1/D1/E1... inductive proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED
    (2)
    For CHC type screws


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    120

    Face to Face


    e (2) ≥
    300

    Facing a Metal Object


    e (3) ≥
    120


  • Connections and Schema

    Wiring Schemes
    PNP


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


Compare products: /