Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
Schneider Eletric XS7E1A1PAL10EX Picture

XS7E1A1PAL10EX

Green premium brand logo
Schneider Eletric XS7E1A1PAL10EX Picture
XS7E1A1PAL10EX
Green premium brand logo

inductive sensor hazardous area - 26x26x13 - Sn 10mm - NO - cable 10m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 82.68 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS ATEX D
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XS7
    sensor design
    Flat form 26 x 26 x 13
    size
    13 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    [Sn] nominal sensing distance
    0.39 in (10 mm)
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 100 mA DC overload and short-circuit protection
    IP degree of protection
    IP68 double insulation IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    sensing range
    > 0.31...0.59 in (> 8...15 mm)
    operating zone
    0.00…0.31 in (0…8 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    maximum residual current
    0.5 mA open state
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    2 ms
    maximum delay recovery
    6 ms
    marking
    II2 D-Ex tb IIIC T90°C Db IP67
    depth
    0.51 in (13 mm)
    height
    1.57 in (40 mm)
    width
    1.02 in (26 mm)
    Environment
    environmental characteristic
    Hazardous location
    standards
    EN/IEC 60079-0
    EN/IEC 60079-31
    directives
    94/9/EC - ATEX directive
    product certifications
    INERIS 06ATEX0065X
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    dust zone
    Zone 21 - 22
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389118306660
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS7E1A1PAL10EX : XS7E1A1PAL10EX_ROHS_DECLARATION
    Description
    XS7E1A1PAL10EX_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    XS7E1A1PAL10EX_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 251.5 KB
    Date 12/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS7E1A1PAL10EX : XS7E1A1PAL10EX_REACH_DECLARATION
    Description
    XS7E1A1PAL10EX_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    XS7E1A1PAL10EX_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /