Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XS & XT
Schneider Eletric XS7F1A1PAL10 Picture

XS7F1A1PAL10

Schneider Eletric XS7F1A1PAL10 Picture
XS7F1A1PAL10

inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - cable 10m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 61.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Flat form 15 x 32 x 8
    size
    8 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    cable
    cable length
    32.81 ft (10 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 100 mA DC overload and short-circuit protection
    IP degree of protection
    IP68 IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    0.00…0.16 in (0…4 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 2000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.1 ms
    maximum delay recovery
    0.1 ms
    marking
    CE
    depth
    0.31 in (8 mm)
    height
    1.26 in (32 mm)
    width
    0.59 in (15 mm)
    product weight
    0.85 lb(US) (0.385 kg)
    Environment
    product certifications
    UL
    C-Tick
    CSA
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110114720
    Package weight(Lbs)
    0.28 kg (0.62 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XS7F1A1PAL10: inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - cable 10m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 99.9 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XS7F1A1PAL10: inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - cable 10m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS7F1A1PAL10: inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - cable 10m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.7 KB
    Date 10/7/10
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS7F1A1PAL10 : inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - cable 10m
    Description
    inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - cable 10m
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - cable 10m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    15

    Face to Face


    e (2) ≥
    40

    Facing a Metal Object


    e (3) ≥
    15


  • Connections and Schema

    Wiring Schemes
    PNP


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


Compare products: /