Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XS & XT
Schneider Eletric XS8E1A1NAL10 Picture
Discontinued

XS8E1A1NAL10

Schneider Eletric XS8E1A1NAL10 Picture
Discontinued
XS8E1A1NAL10

inductive sensor XS8 26x26x13 - PBT - Sn15mm - 12..24VDC - cable 10m

Show more characteristics
XS8E1A1NAL10  has not been replaced. Please contact your customer care center for more information.
  • 103.15 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Flat form 26 x 26 x 13
    size
    13 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.39 in (10 mm) flush mountable
    0.59 in (15 mm) non flush mountable
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 100 mA DC overload and short-circuit protection
    IP degree of protection
    IP68 double insulation IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    fine adjustment zone
    0.20…0.39 in (5…10 mm) flush mountable
    0.20…0.59 in (5…15 mm) non flush mountable
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    supply voltage limits
    10…36 V DC
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 2000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.8 ms
    marking
    CE
    depth
    0.51 in (13 mm)
    height
    1.02 in (26 mm)
    width
    1.02 in (26 mm)
    product weight
    0.87 lb(US) (0.395 kg)
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110123067
    Package weight(Lbs)
    0.68 lb(US) (0.310 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XS8E1A1NAL10: inductive sensor XS8 26x26x13 - PBT - Sn15mm - 12..24VDC - cable 10m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XS8E1A1NAL10: inductive sensor XS8 26x26x13 - PBT - Sn15mm - 12..24VDC - cable 10m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XS8E1A1NAL10: inductive sensor XS8 26x26x13 - PBT - Sn15mm - 12..24VDC - cable 10m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS8E1A1NAL10: inductive sensor XS8 26x26x13 - PBT - Sn15mm - 12..24VDC - cable 10m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 172 KB
    Date 8/1/03
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED
    (2)
    For CHC type screws


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    Face to Face


    Facing a Metal Object


    e (1)

    e (2)

    e (3)

    Flush mounted

    40

    80

    10

    Not flush mounted

    150

    300


  • Connections and Schema

    Wiring Schemes
    NPN


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


Compare products: /