Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
Schneider Eletric XS9C4A2A2G13 Picture

XS9C4A2A2G13

Green premium brand logo
Schneider Eletric XS9C4A2A2G13 Picture
XS9C4A2A2G13
Green premium brand logo

inductive sensor XS9 40x40x117 - PBT - Sn25 mm - 12..24VDC - terminals

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 189.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS9
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Analogue
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.98 in (25 mm)
    output circuit type
    DC
    analogue output range
    4...20 mA
    electrical connection
    Screw-clamp terminals, 4 x 1.5 mm²
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    IP degree of protection
    IP67 IEC 60529
    IP65 IEC 60529
    IP69K DIN 40050
    Complementary
    detection face
    5 positions turret head
    front material
    PBT
    operating zone
    0.08…1.06 in (2…27 mm)
    differential travel
    3...15% of Sr
    linearity error
    <= 3% of Sr
    maximum output current drift
    5 %
    cable entry number
    1 tapped entry Pg 13.5 cable gland
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    12…36 V DC
    current consumption
    0...4 mA no-load
    maximum delay first up
    7.5 ms
    maximum delay response
    6 ms
    maximum delay recovery
    6 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    4.61 in (117 mm)
    net weight
    0.54 lb(US) (0.244 kg)
    Environment
    product certifications
    CSA
    CCC
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 msEN 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119058476
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.6 MB
    Date 6/1/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.4 MB
    Date 12/1/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS9C4A2A2G13 : XS9C4A2A2G13_ROHS_DECLARATION
    Description
    XS9C4A2A2G13_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    XS9C4A2A2G13_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 384 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS9C4A2A2G13 : XS9C4A2A2G13_REACH_DECLARATION
    Description
    XS9C4A2A2G13_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    XS9C4A2A2G13_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    Pg 13.5 cable gland.
    (2) :
    2 holes Ø 5,45 mm / Ø 0.21 in. Tightening torque: < 1,5 Nm / < 13.3 Ib-in.
    (3) :
    3 screws M3,5. Tightening torque: < 1,2 Nm / < 10.6 Ib-in.
    (4) :
    2 alongated holes 5,4 x 7,4 mm / 0.21 x 0.29 in. Tightening torque: < 1,5 Nm / < 13.3 Ib-in".


  • Mounting and Clearance

    Mounting
    Head Positions



    Setting-up Precautions
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    120

    Face to Face


    e (2) ≥
    240

    Facing a Metal Object


    e (3) ≥
    90


  • Connections and Schema

    Wiring Schemes
    2-Wire


    (1)
    Output current

    Ensure a minimum of 10 V between the + and the - (terminal 3)of the sensor

    Output current

    Load impedance value

    12 V

    4...20 mA

    R ≤ 82 Ω

    24 V

    4...20 mA

    R ≤ 560 Ω


  • Performance Curves

    Analogue Outputs


    (Y)
    Output current (mA)
    (X)
    Sensing distance (mm)


Compare products: /