Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XU
Schneider Eletric XU2N18PP341 Picture

XU2N18PP341

Green premium brand logo
Schneider Eletric XU2N18PP341 Picture
XU2N18PP341
Green premium brand logo

photo-electric sensor - XU2 - thru beam - Sn 15m - 12..24VDC - cable 2m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 154.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU2
    sensor design
    Cylindrical M18
    detection system
    Thru beam
    material
    Stainless steel
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    49.21 ft (15 m) thru beam
    Complementary
    enclosure material
    Stainless steel : 304 CU
    lens material
    PMMA
    maximum sensing distance
    65.62 ft (20 m)
    output type
    Solid state
    add on output
    Without
    add on input
    Breaking test + programming
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    0.17 in (4.2 mm)
    status LED
    1 LED green)supply on
    1 LED yellow)output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 50 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    0.71 in (18 mm)
    length
    2.44 in (62 mm)
    net weight
    0.60 lb(US) (0.27 kg)
    kit composition
    Transmitter + receiver
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    25 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389110853544
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 44.3 MB
    Date 12/13/00
    prp.document.label.format html
    Size 301 B
    Date 5/15/97
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 306.6 KB
    Date 11/1/00
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XU2N18PP341 : XU2N18PP341_ROHS_DECLARATION
    Description
    XU2N18PP341_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    XU2N18PP341_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XU2N18PP341 : XU2N18PP341_REACH_DECLARATION
    Description
    XU2N18PP341_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    XU2N18PP341_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /