USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUBLANCNL2 Picture

XUBLANCNL2

Schneider Eletric XUBLANCNL2 Picture
XUBLANCNL2

photo-electric sensor - XUB - thru beam - laser - Sn 100m - 12..24VDC - cable 2m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    398.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    emission
    Red laser class 1 0.000026378 in (670 nm) IEC 825-1
    [Sn] nominal sensing distance
    328.08 ft (100 m)
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    blind zone
    0.00 in (0 mm)
    output type
    Solid state
    status LED
    Supply on and teaching 1 LED green)
    Stability 1 LED red)
    Output state and alignment aid 1 LED yellow)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    1500 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    25 mA no-load
    maximum power consumption in W
    1 W
    maximum delay first up
    80 ms
    maximum delay response
    0.4 ms
    maximum delay recovery
    0.4 ms
    setting-up
    With sensitivity adjustment
    net weight
    0.40 lb(US) (0.18 kg)
    kit composition
    Transmitter + receiver XUBLAKCNL2T + XUBLANCNL2R
    Environment
    product certifications
    UL
    CSA
    CE
    ambient air temperature for operation
    14…113 °F (-10…45 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 0.75 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529 double insulation)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119023627
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUBLANCNL2: photo-electric sensor - XUB - thru beam - laser - Sn 100m - 12..24VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUBLANCNL2: photo-electric sensor - XUB - thru beam - laser - Sn 100m - 12..24VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 323 B
    Date 2/16/07
    Description
    cUL certification record (listed products, for Canada)
    Size html
    Size 301 B
    Date 2/16/07
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.9 MB
    Date 7/1/09
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUB - thru beam - laser - Sn 100m - 12..24VDC - cable 2m
    Description
    photo-electric sensor - XUB - thru beam - laser - Sn 100m - 12..24VDC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    photo-electric sensor - XUB - thru beam - laser - Sn 100m - 12..24VDC - cable 2m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /