USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUBT1NSNM12 Picture

XUBT1NSNM12

Schneider Eletric XUBT1NSNM12 Picture
XUBT1NSNM12

photoelectric sensor - transparent material - Sn 0..0.8 mm - NO or NC - M12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    144.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    product specific application
    Detection of transparent object
    sensor name
    XUBT1
    sensor design
    Cylindrical M18
    detection system
    Reflex
    material
    Plastic
    line of sight type
    Axial
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    emission
    Dual lens red reflex
    [Sn] nominal sensing distance
    0.00…2.62 ft (0…0.8 m) need reflector XUZC50
    Complementary
    kit composition
    Sensor
    Reflector XUZC50
    enclosure material
    PBT
    lens material
    PMMA
    beam angle
    1.5 °
    blind zone
    3.94 in (100 mm)
    spot diameter
    1.46 in (37 mm)
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Supply on 1 LED green)
    Output state 1 LED yellow)
    Alignment 1 LED red)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…32 V DC
    switching capacity in mA
    100 mA overload and short-circuit protection)
    switching frequency
    250 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    30 mA no-load
    maximum delay first up
    2000 ms
    maximum delay response
    2000 ms
    maximum delay recovery
    2000 ms
    net weight
    0.10 lb(US) (0.045 kg)
    Environment
    product certifications
    CE
    UL
    CSA
    ambient air temperature for operation
    32…131 °F (0…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529 double insulation)
    IP67 IEC 60529 double insulation)
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119037877
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUBT1NSNM12: photoelectric sensor - transparent material - Sn 0..0.8 mm - NO or NC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUBT1NSNM12: photoelectric sensor - transparent material - Sn 0..0.8 mm - NO or NC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 65 KB
    Date 3/2/12
    Description
    CSA certificate of compliance
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 5/15/97
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    XUB... photoelectric proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    Description
    Supplier's declaration of conformity to Australian regulations
    Size pdf
    Size 579.4 KB
    Date 1/22/16
    Description
    Supplier's declaration of conformity to Australian regulations
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photoelectric sensor - transparent material - Sn 0..0.8 mm - NO or NC - M12
    Description
    photoelectric sensor - transparent material - Sn 0..0.8 mm - NO or NC - M12
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    photoelectric sensor - transparent material - Sn 0..0.8 mm - NO or NC - M12
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /